E 3122
T-shaped guiding rail, DLC
Items 16
| |
ADP
|
s
|
b
|
l
|
A: number of holes
|
m
|
b1
|
d1
|
l1
|
r1
|
s1
|
t1
|
b2
|
l2
|
s2
|
b3
|
l3
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 3122/10/6/ 40
|
|
10
|
6
|
40
|
2
|
M5
|
13
|
M 6
|
27
|
4
|
17.7
|
10
|
7
|
17
|
7
|
24.4
|
- |
|
E 3122/10/6/ 50
|
|
10
|
6
|
50
|
2
|
M5
|
13
|
M 6
|
37
|
4
|
17.7
|
10
|
7
|
27
|
7
|
24.4
|
- |
|
E 3122/10/6/ 60
|
|
10
|
6
|
60
|
2
|
M5
|
13
|
M 6
|
47
|
4
|
17.7
|
10
|
7
|
37
|
7
|
24.4
|
- |
|
E 3122/10/6/ 80
|
|
10
|
6
|
80
|
2
|
M5
|
13
|
M 6
|
67
|
4
|
17.7
|
10
|
7
|
57
|
7
|
24.4
|
- |
|
E 3122/12/6/ 50
|
|
12
|
6
|
50
|
2
|
M5
|
13
|
M 6
|
37
|
4
|
19.7
|
10
|
7
|
27
|
7
|
24.4
|
- |
|
E 3122/12/6/ 60
|
|
12
|
6
|
60
|
2
|
M5
|
13
|
M 6
|
47
|
4
|
19.7
|
10
|
7
|
37
|
7
|
24.4
|
- |
|
E 3122/12/6/ 70
|
|
12
|
6
|
70
|
2
|
M5
|
13
|
M 6
|
57
|
4
|
19.7
|
10
|
7
|
47
|
7
|
24.4
|
- |
|
E 3122/12/6/ 90
|
|
12
|
6
|
90
|
3
|
M5
|
13
|
M 6
|
77
|
4
|
19.7
|
10
|
7
|
67
|
7
|
24.4
|
10
|
|
E 3122/14/6/ 50
|
|
14
|
6
|
50
|
2
|
M6
|
15
|
M 8
|
35
|
5
|
22.7
|
12
|
9
|
24
|
9
|
26.4
|
- |
|
E 3122/14/6/ 60
|
|
14
|
6
|
60
|
2
|
M6
|
15
|
M 8
|
45
|
5
|
22.7
|
12
|
9
|
34
|
9
|
26.4
|
- |
|
E 3122/14/6/ 80
|
|
14
|
6
|
80
|
2
|
M6
|
15
|
M 8
|
65
|
5
|
22.7
|
12
|
9
|
54
|
9
|
26.4
|
- |
|
E 3122/14/6/100
|
|
14
|
6
|
100
|
3
|
M6
|
15
|
M 8
|
85
|
5
|
22.7
|
12
|
9
|
74
|
9
|
26.4
|
11
|
|
E 3122/18/6/ 60
|
|
18
|
6
|
60
|
2
|
M6
|
15
|
M 8
|
45
|
5
|
26.7
|
12
|
9
|
34
|
9
|
26.4
|
- |
|
E 3122/18/6/ 70
|
|
18
|
6
|
70
|
2
|
M6
|
15
|
M 8
|
55
|
5
|
26.7
|
12
|
9
|
44
|
9
|
26.4
|
- |
|
E 3122/18/6/ 90
|
|
18
|
6
|
90
|
2
|
M6
|
15
|
M 8
|
75
|
5
|
26.7
|
12
|
9
|
64
|
9
|
26.4
|
- |
|
E 3122/18/6/110
|
|
18
|
6
|
110
|
3
|
M6
|
15
|
M 8
|
95
|
5
|
26.7
|
12
|
9
|
84
|
9
|
26.4
|
11
|
Details
Material
- 1.2842 ≈56 HRC
- DLC coated
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in now