Items 1

ADP
Interface
d1
A
d2
l2
d3
l3
l4
HWZ 11651/HSK-A 63/20/ 80
HSK-A 63
20
80
49
51
52.5
10
36

Details

Product description

  • Very high torque transmission
  • With integrated length adjustment screw
  • High temperature resistance up to 170 °C
  • Optimal workpiece surfaces and longer service lives thanks to very good damping properties
  • With Balluff chip hole

Scope of delivery

  • Includes built-in length adjustment screw, user guide and hexagon key

Application

  • Optimal for heavy duty cutting
  • For clamping tools with cylindrical shank and h6 shank tolerance
  • Use in combination with reduction sleeve enables flexible clamping
  • For drilling, reaming and milling

Define product

Choose the desired attributes to add an item to the shopping cart.

HWZ 11651/HSK-A 63/20/ 80 High-performance hydraulic expansion chuck, short, heavy, DIN 69893 Product single image

HWZ 11651/HSK-A 63/20/ 80

High-performance hydraulic expansion chuck, short, heavy, DIN 69893

pcs.
You cannot order fewer than 1 pcs. of this item. You cannot order more than 10000 pcs.. The quantity is set to '0', so this item will not be included in further steps.
Available from stock

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart