Items 4

ADP
l
b
h
h1
l1
h2
AP
F [N]
HWS 700/175/100
175
100
49
10
140
10
6
120
HWS 700/250/150
250
150
51
10
206
10
6
120
HWS 700/300/150
300
150
51
10
257
10
6
120
HWS 700/400/200
400
200
51
10
357
10
6
120

Details

Product description

  • For high-precision grinding, EDM and measuring work
  • Parallel fine crosswise pole pitch
  • Allows universal clamping of very small to large workpieces of any thickness
  • Waterproof design
  • Reinforced gearshift lever

Scope of delivery

  • Includes long and short stops, clamping claws and wrench

Material

  • Lamella made of 0.5 mm brass / 1.5 mm steel

Define product

Choose the desired attributes to add an item to the shopping cart.

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.