E 5229
Ball guiding bush with flange, aluminium cage and screws
Items 60
| |
ADP
|
d2
|
l1
|
l2
|
l
|
M
|
Tk: Pitch circle thread
|
d1
|
b3
|
d3
|
d4
|
|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 5229/20 x 23/10/30
|
|
20
|
23
|
10
|
30
|
M4x12
|
40
|
32
|
43
|
50
|
26
|
|
E 5229/20 x 23/10/36
|
|
20
|
23
|
10
|
36
|
M4x12
|
40
|
32
|
43
|
50
|
26
|
|
E 5229/20 x 23/10/45
|
|
20
|
23
|
10
|
45
|
M4x12
|
40
|
32
|
43
|
50
|
26
|
|
E 5229/20 x 23/10/56
|
|
20
|
23
|
10
|
56
|
M4x12
|
40
|
32
|
43
|
50
|
26
|
|
E 5229/20 x 23/15/36
|
|
20
|
23
|
15
|
36
|
M4x16
|
40
|
32
|
43
|
50
|
26
|
|
E 5229/20 x 23/15/45
|
|
20
|
23
|
15
|
45
|
M4x16
|
40
|
32
|
43
|
50
|
26
|
|
E 5229/20 x 23/15/56
|
|
20
|
23
|
15
|
56
|
M4x16
|
40
|
32
|
43
|
50
|
26
|
|
E 5229/20 x 30/15/45
|
|
20
|
30
|
15
|
45
|
M4x16
|
40
|
32
|
43
|
50
|
26
|
|
E 5229/20 x 30/15/56
|
|
20
|
30
|
15
|
56
|
M4x16
|
40
|
32
|
43
|
50
|
26
|
|
E 5229/20 x 40/15/56
|
|
20
|
40
|
15
|
56
|
M4x16
|
40
|
32
|
43
|
50
|
26
|
|
E 5229/20 x 40/15/71
|
|
20
|
40
|
15
|
71
|
M4x16
|
40
|
32
|
43
|
50
|
26
|
|
E 5229/20 x 40/15/80
|
|
20
|
40
|
15
|
80
|
M4x16
|
40
|
32
|
43
|
50
|
26
|
|
E 5229/25 x 23/10/30
|
|
25
|
23
|
10
|
30
|
M5x12
|
50
|
40
|
54.5
|
63
|
31
|
|
E 5229/25 x 23/10/36
|
|
25
|
23
|
10
|
36
|
M5x12
|
50
|
40
|
54.5
|
63
|
31
|
|
E 5229/25 x 23/10/45
|
|
25
|
23
|
10
|
45
|
M5x12
|
50
|
40
|
54.5
|
63
|
31
|
|
E 5229/25 x 23/10/56
|
|
25
|
23
|
10
|
56
|
M5x12
|
50
|
40
|
54.5
|
63
|
31
|
|
E 5229/25 x 23/15/36
|
|
25
|
23
|
15
|
36
|
M5x16
|
50
|
40
|
54.5
|
63
|
31
|
|
E 5229/25 x 23/15/45
|
|
25
|
23
|
15
|
45
|
M5x16
|
50
|
40
|
54.5
|
63
|
31
|
|
E 5229/25 x 23/15/56
|
|
25
|
23
|
15
|
56
|
M5x16
|
50
|
40
|
54.5
|
63
|
31
|
|
E 5229/25 x 30/15/45
|
|
25
|
30
|
15
|
45
|
M5x16
|
50
|
40
|
54.5
|
63
|
31
|
|
E 5229/25 x 30/15/56
|
|
25
|
30
|
15
|
56
|
M5x16
|
50
|
40
|
54.5
|
63
|
31
|
|
E 5229/25 x 30/15/71
|
|
25
|
30
|
15
|
71
|
M5x16
|
50
|
40
|
54.5
|
63
|
31
|
|
E 5229/25 x 30/25/56
|
|
25
|
30
|
25
|
56
|
M5x25
|
50
|
40
|
54.5
|
63
|
31
|
|
E 5229/25 x 30/25/71
|
|
25
|
30
|
25
|
71
|
M5x25
|
50
|
40
|
54.5
|
63
|
31
|
|
E 5229/25 x 30/25/80
|
|
25
|
30
|
25
|
80
|
M5x25
|
50
|
40
|
54.5
|
63
|
31
|
|
E 5229/25 x 40/15/56
|
|
25
|
40
|
15
|
56
|
M5x16
|
50
|
40
|
54.5
|
63
|
31
|
|
E 5229/25 x 40/15/71
|
|
25
|
40
|
15
|
71
|
M5x16
|
50
|
40
|
54.5
|
63
|
31
|
|
E 5229/25 x 40/15/80
|
|
25
|
40
|
15
|
80
|
M5x16
|
50
|
40
|
54.5
|
63
|
31
|
|
E 5229/32 x 30/15/45
|
|
32
|
30
|
15
|
45
|
M5x16
|
58
|
48
|
64
|
72
|
40
|
|
E 5229/32 x 30/15/56
|
|
32
|
30
|
15
|
56
|
M5x16
|
58
|
48
|
64
|
72
|
40
|
Details
Product description
- ≈ISO 9448 (DIN 9831)
Material
- 1.3505 / Aluminium
Application
- Lubricate with VLS 250
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you