Items 7

ADP
G
dGS
M
SW
d1
HWZ 9791/ 3-12/ 3,5/ 3
M3-M12
3.5
M3
2.7
19
HWZ 9791/ 3-12/ 4,5/ 4
M3-M12
4.5
M4
3.4
19
HWZ 9791/ 3-12/ 6 / 5
M3-M12
6
M5
4.9
19
HWZ 9791/ 3-12/ 6 / 6
M3-M12
6
M6
4.9
19
HWZ 9791/ 3-12/ 8 / 8
M3-M12
8
M8
6.2
19
HWZ 9791/ 3-12/ 9 /12
M3-M12
9
M12
7
19
HWZ 9791/ 3-12/10 /10
M3-M12
10
M10
8
19

Details

Product description

  • Enables quick change of taps in the machine
  • Prevents tap breakage
  • All slip clutches are supplied with the torque adjusted for machining steel
  • An adjustment of the coupling torque is possible by adjusting the nut.

Application

  • For the production of true to gauge threads
  • For thread cutting or thread forming on NC machines and machining centres
  • Compatible to quick-change tapping chuck (HWZ 1191 and HWS 2291)

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.