HWZ 2292
Quick-change tapping chuck for synchronous spindle, DIN 69871
Items 2
|
|
ADP
|
Interface
|
GSB: thread cutting range
|
A
|
d
|
d1
|
LAD: length compensation pressure
|
LAZ: length compensation tension
|
|---|---|---|---|---|---|---|---|---|
|
HWZ 2292/SK40/ 3-12/ 53
|
|
SK 40
|
M3-M12
|
53
|
43
|
20
|
0.2
|
1
|
|
HWZ 2292/SK40/ 6-20/ 90
|
|
SK 40
|
M6-M20
|
90
|
60
|
32
|
0.2
|
1
|
Details
Product description
- Minimum length compensation in compression and tension by means of damping element
- Allows for an increase in service life of the taps and fluteless taps up to 300%
- With Balluff chip hole
Application
- For thread cutting on machine tools with synchronous spindle
- Compensates pitch difference between tap and synchronous spindle and pitch tolerance of the tap
- For the safe clamping of threading tools in quick-change systems (HWZ 9792) for ER collets for tapping (HWZ 9090)
Accessories
Recommended for you