Items 1

ADP
Stroke
Weight [g]
d1
Q [l/min]
s max.
p [bar]
l
ls [m]
n max. [min-1]
GDSF 2030/ 4-10
4-10
830
5
300
10
6
280
0.5
20000

Details

Product description

  • High power
  • Ergonomic design
  • Adjustable stroke

Scope of delivery

  • Case, hose set, wrench, tool holder for 3 mm, 5 mm and 6 mm shank and safety glasses

Define product

Choose the desired attributes to add an item to the shopping cart.

GDSF 2030/ 4-10 High-performance air file Product single image

GDSF 2030/ 4-10

High-performance air file

pcs.
You cannot order fewer than 1 pcs. of this item. You cannot order more than 10000 pcs.. The quantity is set to '0', so this item will not be included in further steps.
Available from stock

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart