E 22007
Coupler with quick-fit nozzle, from stainless steel
Items 2
|
|
ADP
|
d1
|
d2
|
l1
|
l2
|
d3
|
d4
|
d5
|
|---|---|---|---|---|---|---|---|---|
|
E 22007/ 9/10
|
|
9
|
10
|
30
|
28
|
17
|
7
|
18
|
|
E 22007/13/13
|
|
13
|
13
|
36
|
28
|
22
|
9
|
22
|
Details
Product description
- Maximum pressure: 15 bar
- Maximum temperature (oil): 200 °C
- Maximum temperature (water): 150 °C
Material
- 1.4305
Documents
Data sheet E 22007
pdf
Information quick-fit coupling system
pdf
Overview coupler systems
pdf
Information flow rate diagram for water
pdf
Accessories
Recommended for you