E 28710
Coupler with standard nozzle, EU system
Items 4
|
|
ADP
|
DN
|
X / V
|
d1
|
l
|
|---|---|---|---|---|---|
|
E 28710/ 9X/B 9
|
|
9
|
X
|
9
|
58.5
|
|
E 28710/ 9X/B13
|
|
9
|
X
|
13
|
61
|
|
E 28710/ 9V/B 9
|
|
9
|
V
|
9
|
58.5
|
|
E 28710/ 9V/B13
|
|
9
|
V
|
13
|
61
|
Details
Product description
- Sealings: FPM
- Maximum pressure: 16 bar
- Maximum temperature: 150 °C
Accessories
Recommended for you