Items 36

ADP
DN
n
X / V
Type
d1
b
l
E 2871/ 9/ 6-X-XS/B 9
9
6
X
B
9
81
140
E 2871/ 9/ 6-X-XS/B13
9
6
X
B
13
81
140
E 2871/ 9/ 6-X-XS/C10
9
6
X
C
10
81
140
E 2871/ 9/ 6-X-XS/C13
9
6
X
C
13
81
140
E 2871/ 9/ 6-X-XS/D3/8
9
6
X
D
G 3/8"
81
140
E 2871/ 9/ 6-X-XS/E3/8
9
6
X
E
G 3/8"
81
140
E 2871/ 9/ 6-V-XS/B 9
9
6
V
B
9
81
140
E 2871/ 9/ 6-V-XS/B13
9
6
V
B
13
81
140
E 2871/ 9/ 6-V-XS/C10
9
6
V
C
10
81
140
E 2871/ 9/ 6-V-XS/C13
9
6
V
C
13
81
140
E 2871/ 9/ 6-V-XS/D3/8
9
6
V
D
G 3/8"
81
140
E 2871/ 9/ 6-V-XS/E3/8
9
6
V
E
G 3/8"
81
140
E 2871/ 9/12-X-XS/B 9
9
12
X
B
9
81
190
E 2871/ 9/12-X-XS/B13
9
12
X
B
13
81
190
E 2871/ 9/12-X-XS/C10
9
12
X
C
10
81
190
E 2871/ 9/12-X-XS/C13
9
12
X
C
13
81
190
E 2871/ 9/12-X-XS/D3/8
9
12
X
D
G 3/8"
81
190
E 2871/ 9/12-X-XS/E3/8
9
12
X
E
G 3/8"
81
190
E 2871/ 9/12-V-XS/B 9
9
12
V
B
9
81
190
E 2871/ 9/12-V-XS/B13
9
12
V
B
13
81
190
E 2871/ 9/12-V-XS/C10
9
12
V
C
10
81
190
E 2871/ 9/12-V-XS/C13
9
12
V
C
13
81
190
E 2871/ 9/12-V-XS/D3/8
9
12
V
D
G 3/8"
81
190
E 2871/ 9/12-V-XS/E3/8
9
12
V
E
G 3/8"
81
190
E 2871/ 9/20-X-XS/B 9
9
20
X
B
9
103
206
E 2871/ 9/20-X-XS/B13
9
20
X
B
13
103
206
E 2871/ 9/20-X-XS/C10
9
20
X
C
10
103
206
E 2871/ 9/20-X-XS/C13
9
20
X
C
13
103
206
E 2871/ 9/20-X-XS/D3/8
9
20
X
D
G 3/8"
103
206
E 2871/ 9/20-X-XS/E3/8
9
20
X
E
G 3/8"
103
206

Details

Product description

  • Nominal diameter: DN 9 mm
  • Sealings: FPM
  • Maximum pressure: 16 bar
  • Maximum temperature: 150 °C

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.