E 2744
Cover for connector housing
Items 2
|
|
ADP
|
Poles
|
Type: connector type E 2700, E 2702
|
Style: Q for double locking latch, L for single locking latch
|
b
|
l
|
s
|
b1
|
|---|---|---|---|---|---|---|---|---|
|
E 2744/16QB
|
|
16
|
B
|
Q
|
45
|
96.1
|
17.6
|
57
|
|
E 2744/24QB
|
|
24
|
B
|
Q
|
45
|
122.6
|
17.6
|
57
|
Details
Product description
- IP 65
Material
- PC-GF