V 76709
Brass fibre felt bob with shank
Items 13
|
|
ADP
|
Diameter
|
Shape
|
l1
|
Grit
|
l
|
Pieces per packing unit
|
|---|---|---|---|---|---|---|---|
|
V 76709/A1/ 6x10/120
|
|
6
|
Cylinder
|
10
|
120
|
40
|
10
|
|
V 76709/A1/ 8x10/120
|
|
8
|
Cylinder
|
10
|
120
|
40
|
10
|
|
V 76709/A1/10x10/120
|
|
10
|
Cylinder
|
10
|
120
|
40
|
10
|
|
V 76709/G3/ 6x16/120
|
|
6
|
Cone, pointed nose
|
16
|
120
|
58
|
10
|
|
V 76709/G3/ 8x17/120
|
|
8
|
Cone, pointed nose
|
17
|
120
|
58
|
10
|
|
V 76709/G3/10x18/120
|
|
10
|
Cone, pointed nose
|
18
|
120
|
58
|
10
|
|
V 76709/J1/ 8/120
|
|
8
|
Ball
|
8
|
120
|
38
|
10
|
|
V 76709/A3/ 6x10/120
|
|
6
|
Cylinder, ball nose
|
10
|
120
|
58
|
10
|
|
V 76709/A3/ 8x10/120
|
|
8
|
Cylinder, ball nose
|
10
|
120
|
58
|
10
|
|
V 76709/A3/10x10/120
|
|
10
|
Cylinder, ball nose
|
10
|
120
|
58
|
10
|
|
V 76709/E1/ 8x13/120
|
|
8
|
Inverted cone
|
13
|
120
|
58
|
10
|
|
V 76709/E1/10x13/120
|
|
10
|
Inverted cone
|
13
|
120
|
58
|
10
|
|
V 76709/E1/15x13/120
|
|
15
|
Inverted cone
|
13
|
120
|
58
|
10
|
Details
Product description
- Shank ø 3 mm
Material
- Felt reinforced with brass fibre
Application
- These brass-infused felt pieces are ideal for machining complex geometries, e.g. on aluminium. In combination with pastes, machining marks (e.g. milling lines) can be removed very quickly. Polishing cloths, felt flaps or polishing brushes are then used for the final polish.
Recommended for you