Items 4

ADP
b
h
l
h1
l1
SK [kN]
Weight [kg]
HWS 512/ 60
60
56
175
28
80
5
2.8
HWS 512/ 75
75
75
220
40
100
10
5.8
HWS 512/100
100
87
260
45
120
15
10.9
HWS 512/125
125
100
330
50
160
20
19.8

Details

Product description

  • For horizontal, vertical and lateral milling, grinding, inspection and EDM work
  • Stainless steel version especially well suited for use on wire EDM machines
  • Precision-ground to exact angles (knife-edge accuracy) on all sides
  • Pull-down effect prevents lifting of the workpiece
  • Angle accuracy and parallelism of 0.003/100 mm
  • Actuation via hexagon key and quick adjustment via stub shaft

Scope of delivery

  • Includes clamping claws, clamping key, adjustable and fixed stops

Material

  • Corrosion resistant steel, approx. 55 HRC

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.