E 2522
90° coupler, low-leakage, with thread
Items 3
|
|
ADP
|
DN
|
d2
|
Diameter
|
l1
|
SW1
|
l2
|
SW2
|
d3
|
d4
|
Type
|
|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 2522/ 6/ 14
|
|
6
|
M14 x 1,5
|
12.5
|
63.5
|
17
|
11
|
22
|
24
|
8
|
9
|
|
E 2522/ 6/1/4
|
|
6
|
G 1/4"
|
12.5
|
63.5
|
17
|
11
|
22
|
24
|
8
|
9
|
|
E 2522/ 9/3/8
|
|
9
|
G 3/8"
|
17
|
80
|
17
|
11
|
27
|
32
|
9
|
13
|
Details
Product description
- Maximum pressure: 35 bar
- Maximum temperature (Oil): 200 °C
- Maximum temperature (water): 150 °C
Material
- Nickel-plated brass / stainless steel sleeve / FKM
Documents
Accessories
Recommended for you