E 2520
Coupler, low-leakage, with thread
Items 3
|
|
ADP
|
DN
|
d2
|
SW
|
Diameter
|
l1
|
l2
|
d3
|
d4
|
Type
|
|---|---|---|---|---|---|---|---|---|---|---|
|
E 2520/ 6/ 14
|
|
6
|
M14 x 1,5
|
21
|
12.5
|
50
|
11
|
24
|
7
|
9
|
|
E 2520/ 6/1/4
|
|
6
|
G 1/4"
|
21
|
12.5
|
50
|
11
|
24
|
7
|
9
|
|
E 2520/ 9/3/8
|
|
9
|
G 3/8"
|
27
|
17
|
61
|
11
|
32
|
10
|
13
|
Details
Product description
- Maximum pressure: 35 bar
- Maximum temperature (Oil): 200 °C
- Maximum temperature (water): 150 °C
Material
- Nickel-plated brass / stainless steel sleeve / FKM
Documents
Accessories
Recommended for you