E 2515
Coupler, low-leakage with quick-fit nozzle
Items 2
| |
ADP
|
DN
|
d2
|
d1
|
l1
|
l2
|
d3
|
d4
|
Type
|
|---|---|---|---|---|---|---|---|---|---|
|
E 2515/ 6/10
|
|
6
|
10
|
12.5
|
46
|
24
|
24
|
7
|
9
|
|
E 2515/ 9/13
|
|
9
|
13
|
17
|
60
|
28
|
32
|
10
|
13
|
Details
Product description
- Maximum pressure: 35 bar
- Maximum temperature (oil): 200 °C
- Maximum temperature (water): 150 °C
Material
- Nickel-plated brass / stainless steel sleeve / FKM
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you