E 2510
Hose coupler, low-leakage
Items 2
|
|
ADP
|
DN
|
d2
|
d1
|
l1
|
l2
|
d3
|
d4
|
Type
|
|---|---|---|---|---|---|---|---|---|---|
|
E 2510/ 6/ 9
|
|
6
|
9
|
12.5
|
46
|
22.5
|
24
|
7
|
9
|
|
E 2510/ 9/13
|
|
9
|
13
|
17
|
60
|
25
|
32
|
10
|
13
|
Details
Product description
- Maximum pressure: 35 bar
- Maximum temperature (oil): 200 °C
- Maximum temperature (water): 150 °C
Material
- Nickel-plated brass / stainless steel sleeve / FKM
Documents
Accessories
Recommended for you