GESM 2007
M-Line micro motor handpiece, power
Items 1
|
|
ADP
|
P
|
Rotational speed
|
Weight
|
d1
|
cl: cable length
|
|---|---|---|---|---|---|---|
|
GESM 2007/260/60
|
|
260
|
1000 - 60000
|
338
|
3
|
1.85
|
Details
Product description
- Fast and high-torque motor, perfect for machining high-strength materials
- Efficient tool change due to keyless quick clamping system with high clamping force
- Smooth running even at the highest speeds
- Ergonomic aluminium housing with built-in front fan against dirt and dust
- Integrated motor cooling for the longest possible duty cycle and service life
- Illuminated on/off switch conveniently located directly on the handpiece
Scope of delivery
- ø 3 mm collet for quick-action clamping chuck (GESM 20015) with slotted spring pin
- Collet wrench (20016) and locking wrench (GESM 20017)
- Motor cable
Accessories
Recommended for you