Items 5

ADP
Set
Set contents
n max. [min-1]
GESM 1500/Set-1
Set-1
  • GESM 1500/40 Control unit
  • GESM 2001/260/60 Micro motor handpiece, allround, ø3 mm
40000
GESM 1500/Set-2
Set-2
  • GESM 1500/40 Control unit
  • GESM 2007/260/60
    Micro motor handpiece, power, ø3 mm
40000
GESM 1500/Set-3
Set-3
  • GESM 1500/40 Control unit
  • GESM 2008/260/60 Micro motor handpiece, long, ø3 mm
40000
GESM 1500/Set-8
Set-8
  • GESM 1500/40 Control unit
  • GESM 2023/260/30/45 Micro motor handpiece, angle-type 45°, ø3 mm
30000
GESM 1500/Set-9
Set-9
  • GESM 1500/40 Control unit
  • GESM 2023/260/30/90 Micro motor handpiece, angle-type, 90°, ø3 mm
30000

Details

Product description

  • Flexible, mobile use of all M-Line micro motor handpieces
  • Infinitely variable speed from 4,000–40,000 min−1
  • High battery capacity for best performance and long battery life
  • Compact and lightweight design with wide carrying strap for high carrying comfort even when travelling
  • Fully charged again in 3 1/2 hours

Scope of delivery

  • Battery-powered control unit (GESM 1500)
  • Micro motor handpiece of your choice (incl. accessories)
  • With Handpiece holder (GESM 15003)
  • Carry strap (GESM 15004)
  • Safety glasses (ASA 1453)
  • User manual
  • Power supply (GESM 15009)

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart