Items 10

ADP
Type
n max. [min-1]
Set contents
GESM 1000/Set-1
Set-1
60000
  • GESM 1000/80 Control unit
  • GESM 2001/260/60 Micro motor handpiece, allround, Ø3 mm
GESM 1000/Set-2
Set-2
60000
  • GESM 1000/80 Control unit
  • GESM 2007/260/60
    Micro motor handpiece, power, Ø3 mm
GESM 1000/Set-3
Set-3
50000
  • GESM 1000/80 Control unit
  • GESM 2008/260/60
    Micro motor handpiece, long, Ø3 mm
GESM 1000/Set-4
Set-4
30000
  • GESM 1000/80 Control unit
  • GESM 2011/260/30/ 6 Micro motor handpiece, torque, Ø6 mm
GESM 1000/Set-5
Set-5
60000
  • GESM 1000/80 Control unit
  • GESM 2012/260/60/ 3 Micro motor handpiece, collet, Ø3 mm
GESM 1000/Set-6
Set-6
60000
  • GESM 1000/80 Control unit
  • GESM 2012/260/60/ 6 Micro motor handpiece, collet, Ø6 mm
GESM 1000/Set-7
Set-7
80000
  • GESM 1000/80 Control unit
  • GESM 2016/260/80 Micro motor handpiece, high speed, Ø3 mm
GESM 1000/Set-8
Set-8
30000
  • GESM 1000/80 Control unit
  • GESM 2023/260/30/45 Micro motor angle-type handpiece, 45°, Ø3 mm
GESM 1000/Set-9
Set-9
30000
  • GESM 1000/80 Control unit
  • GESM 2023/260/30/90 Micro motor angle-type handpiece, 90°, Ø3 mm
GESM 1000/Set-10
Set-10
70000
  • GESM 1000/80 Control unit
  • GESM 2023/260/30/90 Micro motor angle-type handpiece, 90°, Ø3 mm

Details

Product description

  • 4.3” TFT colour display with speed and load display
  • Automatic type and speed detection of all M-Line micro motor handpieces
  • Infinitely variable speed from 1,000–80,000 min−1
  • Connection options for two handpieces enables efficient working
  • Rotation key for quickly changing the direction of rotation
  • 2x USB port for software updates, for operating USB LED lights (GESM 10006) or for charging USB battery-powered devices

Scope of delivery

  • Control unit (GESM 1000)
  • Micro motor handpiece of your choice (incl. accessories)
  • 2x Handpiece stand (GESM 10003)
  • Mains cable (C13 type F)
  • Safety glasses (ASA 1453)
  • User manual

Define product

Choose the desired attributes to add an item to the shopping cart.

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.