GESM 1000
Control unit for M-Line micro motor
Items 1
|
|
ADP
|
Rotational speed
|
Weight
[kg]
|
Connection
|
Dimensions
|
|---|---|---|---|---|---|
|
GESM 1000/80
|
|
1000 - 80000
|
3.3
|
230 V / 50 Hz
|
247 x 210 x 164
|
Details
Product description
- 4.3” TFT colour display with speed and load display
- Automatic type and speed detection of all M-Line micro motor handpieces
- Infinitely variable speed from 1,000–80,000 min−1
- Connection options for two handpieces enables efficient working
- Rotation key for quickly changing the direction of rotation
- 2x USB port for software updates, for operating USB LED lights (GESM 10006) or for charging USB battery-powered devices
Scope of delivery
- 2x Handpiece stand (GESM 10003)
- Mains cable (C13 type F)
- Safety glasses (ASA 1453)
- User manual
Accessories
Recommended for you