Items 7

ADP
l
l1
d3
d5
P
Z
SW
d
WZG 341337/ 3
56
10
3.5
2.5
0.5
3
2.7
M 3
WZG 341337/ 4
63
12
4.5
3.3
0.7
3
3.4
M 4
WZG 341337/ 5
70
14
6
4.2
0.8
3
4.9
M 5
WZG 341337/ 6
80
16
6
5
1
3
4.9
M 6
WZG 341337/ 8
90
17
8
6.8
1.25
3
6.2
M 8
WZG 341337/10
100
20
10
8.5
1.5
3
8
M10
WZG 341337/12
110
24
9
10.2
1.75
4
7
M12

Application

Application
P

Perfectly suited

Steel and high-alloy steel

M

Perfectly suited

Stainless steel

K

Suitable

Grey cast iron, ductile cast iron and malleable iron

N

Suitable

Aluminium and other non-ferrous metals

S

Suitable

Special, super and titanium alloys

H

Not suitable

Hardened steel and chilled cast iron

Perfectly suited

Steel and high-alloy steel

Perfectly suited

Stainless steel

Suitable

Grey cast iron, ductile cast iron and malleable iron

Suitable

Aluminium and other non-ferrous metals

Suitable

Special, super and titanium alloys

Not suitable

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • For ISO metric threads

Material

  • HSS-E-PM, TiAIN coated + sliding layer

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart