E 5061
Retaining bush for pillar, conical
Items 3
|
|
ADP
|
d2
|
l1
|
l2
|
Tk: Pitch circle thread
|
Diameter
|
d3
|
d4
|
l4
|
d7
|
Suitable retainer clips
|
|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 5061/32 x 45/15
|
|
32
|
45
|
15
|
67
|
48
|
56
|
33
|
7
|
48
|
E 5270/ 6/ 6
|
|
E 5061/40 x 45/15
|
|
40
|
45
|
15
|
77
|
58
|
66
|
41
|
8
|
58
|
E 5270/ 6/ 6
|
|
E 5061/50 x 55/18
|
|
50
|
55
|
18
|
91
|
70
|
80
|
51
|
8
|
70
|
E 5270/ 6/ 6
|
Details
Product description
- ≈ISO 9182 (DIN 9825)
Material
- 1.3505 ≈62 HRC