Items 3

ADP
h2
b1
l
b
h
M
h1
l1
M1
l2
HWS 125/ 49/14/125
49
14
125
40
28-65
M12, M14
20
44
M12
40
HWS 125/ 55/18/160
55
18
160
50
36-75
M16, M18
25
51.5
M16
50
HWS 125/ 69/22/200
69
22
200
60
43-92
M20, M22
30
59
M20
70

Details

Product description

  • Continuous adjustment of the clamping height by means of support screw

Scope of delivery

  • Includes support screw

Material

  • Tempered steel, lacquered

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.