Items 4

ADP
h2
b1
l
b
h
M
h1
l1
M1
l2
HWS 124/ 39/11/ 80
39
11
80
30
8-37
M10
15
15
M10
30
HWS 124/ 49/14/100
49
14
100
40
10-47
M12, M14
20
21
M12
40
HWS 124/ 55/18/125
55
18
125
50
13-52
M16, M18
25
26
M16
45
HWS 124/ 69/22/160
69
22
160
60
16-65
M20, M22
30
30
M20
60

Details

Product description

  • Continuous adjustment of the clamping height by means of support screw

Scope of delivery

  • Includes support screw

Material

  • Tempered steel, lacquered

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart