E 5777
Rectangular cutting bush, screwable, with through starting hole
Items 18
|
|
ADP
|
d1
|
b
|
a
|
l
|
b1
|
b2
|
d2
|
l2
|
M
|
d4
|
|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 5777/1 /16/ 8 x 20
|
|
1
|
16
|
8
|
20
|
4
|
4
|
6
|
7.5
|
M3
|
M 4
|
|
E 5777/1 /16/ 8 x 25
|
|
1
|
16
|
8
|
25
|
4
|
4
|
6
|
7.5
|
M3
|
M 4
|
|
E 5777/1 /16/ 8 x 32
|
|
1
|
16
|
8
|
32
|
4
|
4
|
6
|
7.5
|
M3
|
M 4
|
|
E 5777/1 /20/10 x 20
|
|
1
|
20
|
10
|
20
|
5
|
5
|
8
|
8.5
|
M4
|
M 5
|
|
E 5777/1 /20/10 x 25
|
|
1
|
20
|
10
|
25
|
5
|
5
|
8
|
8.5
|
M4
|
M 5
|
|
E 5777/1 /20/10 x 32
|
|
1
|
20
|
10
|
32
|
5
|
5
|
8
|
8.5
|
M4
|
M 5
|
|
E 5777/1,2/25/13 x 20
|
|
1.2
|
25
|
13
|
20
|
6.5
|
6.5
|
11
|
10.5
|
M6
|
M 8
|
|
E 5777/1,2/25/13 x 25
|
|
1.2
|
25
|
13
|
25
|
6.5
|
6.5
|
11
|
10.5
|
M6
|
M 8
|
|
E 5777/1,2/25/13 x 32
|
|
1.2
|
25
|
13
|
32
|
6.5
|
6.5
|
11
|
10.5
|
M6
|
M 8
|
|
E 5777/1,2/28/16 x 20
|
|
1.2
|
28
|
16
|
20
|
8
|
6.5
|
11
|
10.5
|
M6
|
M 8
|
|
E 5777/1,2/28/16 x 25
|
|
1.2
|
28
|
16
|
25
|
8
|
6.5
|
11
|
10.5
|
M6
|
M 8
|
|
E 5777/1,2/28/16 x 32
|
|
1.2
|
28
|
16
|
32
|
8
|
6.5
|
11
|
10.5
|
M6
|
M 8
|
|
E 5777/1,5/35/20 x 20
|
|
1.5
|
35
|
20
|
20
|
10
|
8
|
14
|
12.5
|
M8
|
M10
|
|
E 5777/1,5/35/20 x 25
|
|
1.5
|
35
|
20
|
25
|
10
|
8
|
14
|
12.5
|
M8
|
M10
|
|
E 5777/1,5/35/20 x 32
|
|
1.5
|
35
|
20
|
32
|
10
|
8
|
14
|
12.5
|
M8
|
M10
|
|
E 5777/1,5/40/25 x 20
|
|
1.5
|
40
|
25
|
20
|
12.5
|
8
|
14
|
12.5
|
M8
|
M10
|
|
E 5777/1,5/40/25 x 25
|
|
1.5
|
40
|
25
|
25
|
12.5
|
8
|
14
|
12.5
|
M8
|
M10
|
|
E 5777/1,5/40/25 x 32
|
|
1.5
|
40
|
25
|
32
|
12.5
|
8
|
14
|
12.5
|
M8
|
M10
|
Details
Material
- ≈1.3343 (HSS) ≈64 HRC
Documents
Accessories
Recommended for you