E 5126
Sliding guide bush with solid lubricant rings and collar
Items 31
| |
ADP
|
d2
|
l1
|
l2
|
Tk: Pitch circle thread
|
l
|
d1
|
d3
|
l3
|
d6
|
d7
|
Type
|
Suitable retainer clips
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 5126/19 x 20/12
|
|
19
|
20
|
12
|
52
|
32
|
32
|
40
|
3
|
- |
32
|
2
|
E 5270/ 6/ 6
|
|
E 5126/19 x 20/20
|
|
19
|
20
|
20
|
52
|
40
|
32
|
40
|
3
|
- |
32
|
2
|
E 5270/ 6/ 6
|
|
E 5126/20 x 20/12
|
|
20
|
20
|
12
|
52
|
32
|
32
|
40
|
3
|
- |
32
|
2
|
E 5270/ 6/ 6
|
|
E 5126/20 x 20/20
|
|
20
|
20
|
20
|
52
|
40
|
32
|
40
|
3
|
- |
32
|
2
|
E 5270/ 6/ 6
|
|
E 5126/20 x 20/36
|
|
20
|
20
|
36
|
52
|
56
|
32
|
40
|
3
|
39
|
32
|
1
|
E 5270/ 6/ 6
|
|
E 5126/25 x 23/12
|
|
25
|
23
|
12
|
60
|
35
|
40
|
48
|
3
|
- |
40
|
2
|
E 5270/ 6/ 6
|
|
E 5126/25 x 23/36
|
|
25
|
23
|
36
|
60
|
59
|
40
|
48
|
3
|
46
|
40
|
1
|
E 5270/ 6/ 6
|
|
E 5126/25 x 30/25
|
|
25
|
30
|
25
|
60
|
55
|
40
|
48
|
3
|
46
|
40
|
1
|
E 5270/ 6/ 6
|
|
E 5126/25 x 30/50
|
|
25
|
30
|
50
|
60
|
80
|
40
|
48
|
3
|
46
|
40
|
1
|
E 5270/ 6/ 6
|
|
E 5126/30 x 30/12
|
|
30
|
30
|
12
|
67
|
42
|
48
|
56
|
4
|
- |
48
|
2
|
E 5270/ 6/ 6
|
|
E 5126/30 x 30/45
|
|
30
|
30
|
45
|
67
|
75
|
48
|
56
|
4
|
53
|
48
|
1
|
E 5270/ 6/ 6
|
|
E 5126/30 x 35/56
|
|
30
|
35
|
56
|
67
|
91
|
48
|
56
|
4
|
53
|
48
|
1
|
E 5270/ 6/ 6
|
|
E 5126/32 x 30/12
|
|
32
|
30
|
12
|
67
|
42
|
48
|
56
|
4
|
- |
48
|
2
|
E 5270/ 6/ 6
|
|
E 5126/32 x 30/45
|
|
32
|
30
|
45
|
67
|
75
|
48
|
56
|
4
|
53
|
48
|
1
|
E 5270/ 6/ 6
|
|
E 5126/32 x 35/22
|
|
32
|
35
|
22
|
67
|
57
|
48
|
56
|
4
|
- |
48
|
2
|
E 5270/ 6/ 6
|
|
E 5126/32 x 35/32
|
|
32
|
35
|
32
|
67
|
67
|
48
|
56
|
4
|
53
|
48
|
1
|
E 5270/ 6/ 6
|
|
E 5126/32 x 35/56
|
|
32
|
35
|
56
|
67
|
91
|
48
|
56
|
4
|
53
|
48
|
1
|
E 5270/ 6/ 6
|
|
E 5126/40 x 35/15
|
|
40
|
35
|
15
|
77
|
50
|
58
|
66
|
5
|
- |
58
|
2
|
E 5270/ 6/ 6
|
|
E 5126/40 x 35/45
|
|
40
|
35
|
45
|
77
|
80
|
58
|
66
|
5
|
63
|
58
|
1
|
E 5270/ 6/ 6
|
|
E 5126/40 x 45/24
|
|
40
|
45
|
24
|
77
|
69
|
58
|
66
|
5
|
- |
58
|
2
|
E 5270/ 6/ 6
|
|
E 5126/40 x 45/32
|
|
40
|
45
|
32
|
77
|
77
|
58
|
66
|
5
|
63
|
58
|
1
|
E 5270/ 6/ 6
|
|
E 5126/40 x 45/63
|
|
40
|
45
|
63
|
77
|
108
|
58
|
66
|
5
|
63
|
58
|
1
|
E 5270/ 6/ 6
|
|
E 5126/40 x 45/80
|
|
40
|
45
|
80
|
77
|
125
|
58
|
66
|
5
|
63
|
58
|
1
|
E 5270/ 6/ 6
|
|
E 5126/50 x 45/18
|
|
50
|
45
|
18
|
91
|
63
|
70
|
80
|
6
|
- |
71
|
2
|
E 5270/ 6/ 6
|
|
E 5126/50 x 45/50
|
|
50
|
45
|
50
|
91
|
95
|
70
|
80
|
6
|
77
|
70
|
1
|
E 5270/ 6/ 6
|
|
E 5126/50 x 55/36
|
|
50
|
55
|
36
|
91
|
91
|
70
|
80
|
6
|
77
|
70
|
1
|
E 5270/ 6/ 6
|
|
E 5126/50 x 55/71
|
|
50
|
55
|
71
|
91
|
126
|
70
|
80
|
6
|
77
|
70
|
1
|
E 5270/ 6/ 6
|
|
E 5126/50 x 55/90
|
|
50
|
55
|
90
|
91
|
145
|
70
|
80
|
6
|
77
|
70
|
1
|
E 5270/ 6/ 6
|
|
E 5126/63 x 55/20
|
|
63
|
55
|
20
|
110
|
75
|
85
|
95
|
6
|
- |
86
|
2
|
E 5270/ 8/ 6
|
|
E 5126/63 x 55/56
|
|
63
|
55
|
56
|
110
|
111
|
85
|
95
|
6
|
92
|
85
|
1
|
E 5270/ 8/ 6
|
Details
Product description
- ≈ISO 9448 (DIN 9831)
- Maximum temperature: 200 °C
Material
- 2.0598 ≈200 HB / graphite
Application
- Initial lubrication with VGM 160
Documents
Data sheet E 5126
pdf
Selection guide guiding system
pdf
Overview comparison of guide bush types
pdf
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you