Items 8

ADP
d1
l
s
SW
l1
d3
l3
E 20767/10
M 10 x 1
11
1
5
8
14
3
E 20767/12
M 12 x 1,5
15
1.5
6
12
17
3
E 20767/14
M 14 x 1,5
15
1.5
6
12
19
3
E 20767/1/8
G 1/8"
11
1
5
8
14
3
E 20767/1/4
G 1/4"
15
1.5
6
12
18
3
E 20767/3/8
G 3/8"
15
1.5
8
12
22
3
E 20767/1/2
G 1/2"
18
1.5
10
14
26
4
E 20767/3/4
G 3/4"
20
2
12
16
32
4

Details

Product description

  • DIN 908
  • Maximum pressure: 40 bar
  • Maximum temperature: 300 °C

Material

  • Galvanized steel, nano passivated

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart