E 2833
Multi coupler, RMI-Stäubli system, machine side
Items 21
|
|
ADP
|
DN
|
Number of terminals
|
Sicherheitsverriegelung (VS)
|
Type
|
d1
|
b
|
l
|
|---|---|---|---|---|---|---|---|---|
|
E 2833/ 9/ 6-VS/B10
|
|
9
|
6
|
VS
|
B
|
10
|
78
|
102
|
|
E 2833/ 9/ 6-VS/B13
|
|
9
|
6
|
VS
|
B
|
13
|
78
|
102
|
|
E 2833/ 9/ 6-VS/C10
|
|
9
|
6
|
VS
|
C
|
10
|
78
|
102
|
|
E 2833/ 9/ 6-VS/C13
|
|
9
|
6
|
VS
|
C
|
13
|
78
|
102
|
|
E 2833/ 9/ 6-VS/D3/8
|
|
9
|
6
|
VS
|
D
|
G 3/8"
|
78
|
102
|
|
E 2833/ 9/12-VS/B10
|
|
9
|
12
|
VS
|
B
|
10
|
78
|
154
|
|
E 2833/ 9/12-VS/B13
|
|
9
|
12
|
VS
|
B
|
13
|
78
|
154
|
|
E 2833/ 9/12-VS/C10
|
|
9
|
12
|
VS
|
C
|
10
|
78
|
154
|
|
E 2833/ 9/12-VS/C13
|
|
9
|
12
|
VS
|
C
|
13
|
78
|
154
|
|
E 2833/ 9/12-VS/D3/8
|
|
9
|
12
|
VS
|
D
|
G 3/8"
|
78
|
154
|
|
E 2833/ 9/20-VS/B10
|
|
9
|
20
|
VS
|
B
|
10
|
105
|
206
|
|
E 2833/ 9/20-VS/B13
|
|
9
|
20
|
VS
|
B
|
13
|
105
|
206
|
|
E 2833/ 9/20-VS/C10
|
|
9
|
20
|
VS
|
C
|
10
|
105
|
206
|
|
E 2833/ 9/20-VS/C13
|
|
9
|
20
|
VS
|
C
|
13
|
105
|
206
|
|
E 2833/ 9/20-VS/D3/8
|
|
9
|
20
|
VS
|
D
|
G 3/8"
|
105
|
206
|
|
E 2833/12/12-VS/B16
|
|
12
|
12
|
VS
|
B
|
16
|
110
|
206
|
|
E 2833/12/12-VS/C16
|
|
12
|
12
|
VS
|
C
|
16
|
110
|
206
|
|
E 2833/12/12-VS/D1/2
|
|
12
|
12
|
VS
|
D
|
G 1/2"
|
110
|
206
|
|
E 2833/12/20-VS/B16
|
|
12
|
20
|
VS
|
B
|
16
|
130
|
250
|
|
E 2833/12/20-VS/C16
|
|
12
|
20
|
VS
|
C
|
16
|
130
|
250
|
|
E 2833/12/20-VS/D1/2
|
|
12
|
20
|
VS
|
D
|
G 1/2"
|
130
|
250
|
Details
Product description
- Nominal diameter: DN 9 mm, DN 12 mm
- Sealings: FKM
- Maximum pressure: 16 bar
- Maximum temperature: 150 °C
Documents
Accessories
Recommended for you