E 2830
Multi coupler, RMI-Stäubli system, mould side
Items 52
|
|
ADP
|
DN
|
Number of terminals
|
Valve
|
Type
|
Diameter
|
b
|
l
|
|---|---|---|---|---|---|---|---|---|
|
E 2830/ 9/ 6 -X/A
|
|
9
|
6
|
|
A
|
- |
88
|
140
|
|
E 2830/ 9/ 6 -X/B10
|
|
9
|
6
|
|
B
|
10
|
88
|
140
|
|
E 2830/ 9/ 6 -X/B13
|
|
9
|
6
|
|
B
|
13
|
88
|
140
|
|
E 2830/ 9/ 6 -X/C10
|
|
9
|
6
|
|
C
|
10
|
88
|
140
|
|
E 2830/ 9/ 6 -X/C13
|
|
9
|
6
|
|
C
|
13
|
88
|
140
|
|
E 2830/ 9/ 6 -V/A
|
|
9
|
6
|
|
A
|
- |
88
|
140
|
|
E 2830/ 9/ 6 -V/B10
|
|
9
|
6
|
|
B
|
10
|
88
|
140
|
|
E 2830/ 9/ 6 -V/B13
|
|
9
|
6
|
|
B
|
13
|
88
|
140
|
|
E 2830/ 9/ 6 -V/C10
|
|
9
|
6
|
|
C
|
10
|
88
|
140
|
|
E 2830/ 9/ 6 -V/C13
|
|
9
|
6
|
|
C
|
13
|
88
|
140
|
|
E 2830/ 9/12 -X/A
|
|
9
|
12
|
|
A
|
- |
88
|
190
|
|
E 2830/ 9/12 -X/B10
|
|
9
|
12
|
|
B
|
10
|
88
|
190
|
|
E 2830/ 9/12 -X/B13
|
|
9
|
12
|
|
B
|
13
|
88
|
190
|
|
E 2830/ 9/12 -X/C10
|
|
9
|
12
|
|
C
|
10
|
88
|
190
|
|
E 2830/ 9/12 -X/C13
|
|
9
|
12
|
|
C
|
13
|
88
|
190
|
|
E 2830/ 9/12 -V/A
|
|
9
|
12
|
|
A
|
- |
88
|
190
|
|
E 2830/ 9/12 -V/B10
|
|
9
|
12
|
|
B
|
10
|
88
|
190
|
|
E 2830/ 9/12 -V/B13
|
|
9
|
12
|
|
B
|
13
|
88
|
190
|
|
E 2830/ 9/12 -V/C10
|
|
9
|
12
|
|
C
|
10
|
88
|
190
|
|
E 2830/ 9/12 -V/C13
|
|
9
|
12
|
|
C
|
13
|
88
|
190
|
|
E 2830/ 9/12D-X/A
|
|
9
|
12D
|
|
A
|
- |
96
|
200
|
|
E 2830/ 9/12D-X/B10
|
|
9
|
12D
|
|
B
|
10
|
96
|
200
|
|
E 2830/ 9/12D-X/B13
|
|
9
|
12D
|
|
B
|
13
|
96
|
200
|
|
E 2830/ 9/12D-X/C10
|
|
9
|
12D
|
|
C
|
10
|
96
|
200
|
|
E 2830/ 9/12D-X/C13
|
|
9
|
12D
|
|
C
|
13
|
96
|
200
|
|
E 2830/ 9/12D-V/A
|
|
9
|
12D
|
|
A
|
- |
96
|
200
|
|
E 2830/ 9/12D-V/B10
|
|
9
|
12D
|
|
B
|
10
|
96
|
200
|
|
E 2830/ 9/12D-V/B13
|
|
9
|
12D
|
|
B
|
13
|
96
|
200
|
|
E 2830/ 9/12D-V/C10
|
|
9
|
12D
|
|
C
|
10
|
96
|
200
|
|
E 2830/ 9/12D-V/C13
|
|
9
|
12D
|
|
C
|
13
|
96
|
200
|
Details
Product description
- Nominal diameter: DN 9 mm, DN 12 mm
- Sealings: FKM
- Maximum pressure: 16 bar
- Maximum temperature: 150 °C
Documents
Accessories
Recommended for you