E 5228
Ball guiding bush with collar and aluminium cage
Items 70
|
|
ADP
|
d2
|
l1
|
l2
|
l
|
Tk: Pitch circle thread
|
Diameter
|
d3
|
d4
|
d6
|
d7
|
Type
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 5228/19 x 20/12/ 30
|
|
19
|
20
|
12
|
30
|
52
|
32
|
40
|
25
|
- |
32
|
2
|
|
E 5228/19 x 20/12/ 36
|
|
19
|
20
|
12
|
36
|
52
|
32
|
40
|
25
|
- |
32
|
2
|
|
E 5228/19 x 20/12/ 45
|
|
19
|
20
|
12
|
45
|
52
|
32
|
40
|
25
|
- |
32
|
2
|
|
E 5228/19 x 20/20/ 45
|
|
19
|
20
|
20
|
45
|
52
|
32
|
40
|
25
|
- |
32
|
2
|
|
E 5228/19 x 20/20/ 56
|
|
19
|
20
|
20
|
56
|
52
|
32
|
40
|
25
|
- |
32
|
2
|
|
E 5228/19 x 20/36/ 56
|
|
19
|
20
|
36
|
56
|
52
|
32
|
40
|
25
|
39
|
32
|
1
|
|
E 5228/19 x 20/36/ 71
|
|
19
|
20
|
36
|
71
|
52
|
32
|
40
|
25
|
39
|
32
|
1
|
|
E 5228/20 x 20/12/ 30
|
|
20
|
20
|
12
|
30
|
52
|
32
|
40
|
26
|
- |
32
|
2
|
|
E 5228/20 x 20/12/ 36
|
|
20
|
20
|
12
|
36
|
52
|
32
|
40
|
26
|
- |
32
|
2
|
|
E 5228/20 x 20/12/ 45
|
|
20
|
20
|
12
|
45
|
52
|
32
|
40
|
26
|
- |
32
|
2
|
|
E 5228/20 x 20/20/ 45
|
|
20
|
20
|
20
|
45
|
52
|
32
|
40
|
26
|
- |
32
|
2
|
|
E 5228/20 x 20/20/ 56
|
|
20
|
20
|
20
|
56
|
52
|
32
|
40
|
26
|
- |
32
|
2
|
|
E 5228/20 x 20/36/ 56
|
|
20
|
20
|
36
|
56
|
52
|
32
|
40
|
26
|
39
|
32
|
1
|
|
E 5228/20 x 20/36/ 71
|
|
20
|
20
|
36
|
71
|
52
|
32
|
40
|
26
|
39
|
32
|
1
|
|
E 5228/20 x 20/36/ 80
|
|
20
|
20
|
36
|
80
|
52
|
32
|
40
|
26
|
39
|
32
|
1
|
|
E 5228/25 x 23/12/ 30
|
|
25
|
23
|
12
|
30
|
60
|
40
|
48
|
31
|
- |
40
|
2
|
|
E 5228/25 x 23/12/ 36
|
|
25
|
23
|
12
|
36
|
60
|
40
|
48
|
31
|
- |
40
|
2
|
|
E 5228/25 x 23/12/ 45
|
|
25
|
23
|
12
|
45
|
60
|
40
|
48
|
31
|
- |
40
|
2
|
|
E 5228/25 x 23/36/ 56
|
|
25
|
23
|
36
|
56
|
60
|
40
|
48
|
31
|
46
|
40
|
1
|
|
E 5228/25 x 23/36/ 71
|
|
25
|
23
|
36
|
71
|
60
|
40
|
48
|
31
|
46
|
40
|
1
|
|
E 5228/25 x 30/25/ 56
|
|
25
|
30
|
25
|
56
|
60
|
40
|
48
|
31
|
46
|
40
|
1
|
|
E 5228/25 x 30/25/ 71
|
|
25
|
30
|
25
|
71
|
60
|
40
|
48
|
31
|
46
|
40
|
1
|
|
E 5228/25 x 30/25/ 80
|
|
25
|
30
|
25
|
80
|
60
|
40
|
48
|
31
|
46
|
40
|
1
|
|
E 5228/25 x 30/50/ 80
|
|
25
|
30
|
50
|
80
|
60
|
40
|
48
|
31
|
46
|
40
|
1
|
|
E 5228/25 x 30/50/ 95
|
|
25
|
30
|
50
|
95
|
60
|
40
|
48
|
31
|
46
|
40
|
1
|
|
E 5228/32 x 30/12/ 36
|
|
32
|
30
|
12
|
36
|
67
|
48
|
56
|
40
|
- |
48
|
2
|
|
E 5228/32 x 30/12/ 45
|
|
32
|
30
|
12
|
45
|
67
|
48
|
56
|
40
|
- |
48
|
2
|
|
E 5228/32 x 30/12/ 56
|
|
32
|
30
|
12
|
56
|
67
|
48
|
56
|
40
|
- |
48
|
2
|
|
E 5228/32 x 30/45/ 71
|
|
32
|
30
|
45
|
71
|
67
|
48
|
56
|
40
|
53
|
48
|
1
|
|
E 5228/32 x 30/45/ 80
|
|
32
|
30
|
45
|
80
|
67
|
48
|
56
|
40
|
53
|
48
|
1
|
Details
Product description
- ≈ISO 9448 (DIN 9831)
Material
- 1.3505
- Aluminium
Application
- Lubricate with VLS 250
Documents
Data sheet E 5228
pdf
Selection guide guiding system
pdf
Overview comparison of guide bush types
pdf
Accessories
Recommended for you