V 34422/Set
Set: Hexagon screwdriver socket
Items 2
|
|
ADP
|
Type
|
Set contents
|
|---|---|---|---|
|
V 34422/1/4/Set 3-6
|
|
Set 3-6
|
Hexagon screwdriver sockets, V 34422 in set: 3, 4, 5, 6 + V 344022/1/4
|
|
V 34422/1/2/Set 4-17
|
|
Set 4-17
|
Hexagon screwdriver sockets, V 34422 in set: 4, 5, 6, 7, 8, 10, 12, 14, 17 + V 344022/1/2
|
Details
Product description
- Drive: square, 1/4 and 1/2 inch
- Chrome-plated head and black oxided pin for high corrosion resistance
Material
- Head from chrome vanadium steel, pin from tool steel, through-hardened and tempered
Documents
Accessories
Recommended for you