Items 7

ADP
Type
Set contents
n max. [min-1]
Output [W]
GESM 1200/Set-1
Set-1
  • Control unit, Espert GESM 1200/50
  • Brushless micro motor, 140W, Espert GESM 3100/140/50
  • Quick clamping chuck Ø3 mm GESM 4005/50
50000
140
GESM 1200/Set-2
Set-2
  • Control unit, Espert GESM 1200/50
  • Brushless micro motor, 200W, Espert GESM 3110/200/50
  • Quick clamping chuck Ø3 mm GESM 4005/50
50000
200
GESM 1200/Set-3
Set-3
  • Control unit, Espert GESM 1200/50
  • Brushless micro motor, 140W, Espert GESM 3100/140/50
  • Angle type chuck 50° Ø3 mm GESM 4405/50/30
50000
140
GESM 1200/Set-4
Set-4
  • Control unit, Espert GESM 1200/50
  • Brushless micro motor, 200W, Espert GESM 3110/200/50
  • Angle type chuck 50° Ø3 mm GESM 4405/50/30
50000
200
GESM 1200/Set-5
Set-5
  • Control unit, Espert GESM 1200/50
  • Brushless micro motor, 140W, Espert GESM 3100/140/50
  • Angle type chuck 90° Ø3 mm GESM 4405/90/30
50000
140
GESM 1200/Set-6
Set-6
  • Control unit, Espert GESM 1200/50
  • Brushless micro motor, 200W, Espert GESM 3110/200/50
  • Angle type chuck 90° Ø3 mm GESM 4405/90/30
50000
200
GESM 1200/Set-7
Set-7
  • Control unit, Espert GESM 1200/50
  • Brushless micro motor, 140W, Espert GESM 3100/140/50
  • Polisher attachment Ø4 mm GESM 2605/0-6,0
50000
140

Details

Product description

  • Highest power delivery thanks to brushless motor
  • Infinitely variable speed from 1,000-50,000 rpm/min
  • Continuous speed adjustment
  • For 140W and 200W micro motors

Scope of delivery

  • Supplied with a suitable cable for connection to your mains and a GESM 5130 Handpiece stand

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.