Items 6

ADP
Type
Output [W]
n max. [min-1]
Set contents
GESM 2320/Set-1
Set-1
140
50000
  • Brushless micro motor, 140W, Espert GESM 3100/140/50
  • Quick clamping chuck Ø3 mm GESM 4005/50
GESM 2320/Set-2
Set-2
200
50000
  • Brushless micro motor, 200W, Espert GESM 3110/200/50
  • Quick clamping chuck Ø3 mm GESM 4005/50
GESM 2320/Set-3
Set-3
140
50000
  • Brushless micro motor, 140W, Espert GESM 3100/140/50
  • Angle type chuck 50° Ø3 mm GESM 4405/50/30
GESM 2320/Set-4
Set-4
200
50000
  • Brushless micro motor, 200W, Espert GESM 3110/200/50
  • Angle type chuck 50° Ø3 mm GESM 4405/50/30
GESM 2320/Set-5
Set-5
140
50000
  • Brushless micro motor, 140W, Espert GESM 3100/140/50
  • Angle type chuck 90° Ø3 mm GESM 4405/90/30
GESM 2320/Set-6
Set-6
200
50000
  • Brushless micro motor, 200W, Espert GESM 3110/200/50
  • Angle type chuck 90° Ø3 mm GESM 4405/90/30

Details

Product description

  • Highest power delivery thanks to brushless motor
  • Available in different combinations
  • Optionally 140W or 200W
  • On/off button on the motor for easy handling

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart