E 5660
Adjustment unit
Items 7
| |
ADP
|
b1
|
l1
|
Angle
|
Δh: mm per revolution
|
d1
|
h1
|
l2
|
b3
|
h3
|
l3
|
s3
|
s4
|
U: revolutions
|
l4
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 5660/ 8/18/ 4
|
|
8
|
18
|
4
|
0.05
|
M 4 x 14
|
8
|
4
|
10
|
15
|
8.7
|
4
|
1
|
0.5-10
|
0.35-7
|
|
E 5660/ 8/18/ 8
|
|
8
|
18
|
8
|
0.1
|
M 4 x 14
|
8
|
4
|
10
|
15
|
8.7
|
4
|
1
|
0.5-10
|
0.35-7
|
|
E 5660/12/22/ 8
|
|
12
|
22
|
8
|
0.1
|
M 4 x 14
|
8
|
4
|
10
|
15
|
8.7
|
4
|
1
|
0.5-10
|
0.35-7
|
|
E 5660/16/28/ 3,5
|
|
16
|
28
|
3.5
|
0.05
|
M 5 x 20
|
12
|
4
|
18
|
20
|
9.9
|
5
|
2
|
0.5-10
|
0.4 -8
|
|
E 5660/16/28/ 7
|
|
16
|
28
|
7
|
0.1
|
M 5 x 20
|
12
|
4
|
18
|
20
|
9.9
|
5
|
2
|
0.5-10
|
0.4 -8
|
|
E 5660/24/36/ 7
|
|
24
|
36
|
7
|
0.1
|
M 5 x 20
|
12
|
4
|
18
|
20
|
9.9
|
5
|
2
|
0.5-10
|
0.4 -8
|
|
E 5660/32/44/ 7
|
|
32
|
44
|
7
|
0.1
|
M 5 x 20
|
12
|
4
|
18
|
20
|
9.9
|
5
|
2
|
0.5-10
|
0.4 -8
|
Details
Material
- 1.2379 ≈60 HRC
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you