E 5242
Guiding bush with collar and roller cage
Items 53
|
|
ADP
|
d2
|
l1
|
l2
|
l
|
x: maximum stroke
|
Tk: Pitch circle thread
|
Diameter
|
d3
|
d4
|
d6
|
d7
|
Type
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 5242/20 x 20/12/ 36
|
|
20
|
20
|
12
|
36
|
40
|
52
|
32
|
40
|
26
|
- |
32
|
2
|
|
E 5242/20 x 20/12/ 45
|
|
20
|
20
|
12
|
45
|
40
|
52
|
32
|
40
|
26
|
- |
32
|
2
|
|
E 5242/20 x 20/20/ 45
|
|
20
|
20
|
20
|
45
|
40
|
52
|
32
|
40
|
26
|
- |
32
|
2
|
|
E 5242/20 x 20/20/ 56
|
|
20
|
20
|
20
|
56
|
60
|
52
|
32
|
40
|
26
|
- |
32
|
2
|
|
E 5242/20 x 20/36/ 56
|
|
20
|
20
|
36
|
56
|
60
|
52
|
32
|
40
|
26
|
- |
32
|
2
|
|
E 5242/20 x 20/36/ 71
|
|
20
|
20
|
36
|
71
|
90
|
52
|
32
|
40
|
26
|
39
|
32
|
1
|
|
E 5242/20 x 20/36/ 80
|
|
20
|
20
|
36
|
80
|
105
|
52
|
32
|
40
|
26
|
39
|
32
|
1
|
|
E 5242/25 x 23/12/ 45
|
|
25
|
23
|
12
|
45
|
40
|
60
|
40
|
48
|
31
|
- |
40
|
2
|
|
E 5242/25 x 23/36/ 56
|
|
25
|
23
|
36
|
56
|
60
|
60
|
40
|
48
|
31
|
46
|
40
|
1
|
|
E 5242/25 x 23/36/ 71
|
|
25
|
23
|
36
|
71
|
90
|
60
|
40
|
48
|
31
|
46
|
40
|
1
|
|
E 5242/25 x 30/25/ 56
|
|
25
|
30
|
25
|
56
|
60
|
60
|
40
|
48
|
31
|
46
|
40
|
1
|
|
E 5242/25 x 30/25/ 71
|
|
25
|
30
|
25
|
71
|
90
|
60
|
40
|
48
|
31
|
46
|
40
|
1
|
|
E 5242/25 x 30/25/ 80
|
|
25
|
30
|
25
|
80
|
105
|
60
|
40
|
48
|
31
|
46
|
40
|
1
|
|
E 5242/25 x 30/50/ 80
|
|
25
|
30
|
50
|
80
|
105
|
60
|
40
|
48
|
31
|
46
|
40
|
1
|
|
E 5242/25 x 30/50/ 95
|
|
25
|
30
|
50
|
95
|
135
|
60
|
40
|
48
|
31
|
46
|
40
|
1
|
|
E 5242/32 x 30/12/ 56
|
|
32
|
30
|
12
|
56
|
60
|
67
|
48
|
56
|
40
|
- |
48
|
2
|
|
E 5242/32 x 30/45/ 71
|
|
32
|
30
|
45
|
71
|
90
|
67
|
48
|
56
|
40
|
53
|
48
|
1
|
|
E 5242/32 x 30/45/ 80
|
|
32
|
30
|
45
|
80
|
105
|
67
|
48
|
56
|
40
|
53
|
48
|
1
|
|
E 5242/32 x 30/45/ 95
|
|
32
|
30
|
45
|
95
|
135
|
67
|
48
|
56
|
40
|
53
|
48
|
1
|
|
E 5242/32 x 35/22/ 56
|
|
32
|
35
|
22
|
56
|
60
|
67
|
48
|
56
|
40
|
53
|
48
|
1
|
|
E 5242/32 x 35/22/ 71
|
|
32
|
35
|
22
|
71
|
90
|
67
|
48
|
56
|
40
|
53
|
48
|
1
|
|
E 5242/32 x 35/32/ 71
|
|
32
|
35
|
32
|
71
|
90
|
67
|
48
|
56
|
40
|
53
|
48
|
1
|
|
E 5242/32 x 35/32/ 80
|
|
32
|
35
|
32
|
80
|
105
|
67
|
48
|
56
|
40
|
53
|
48
|
1
|
|
E 5242/32 x 35/32/ 95
|
|
32
|
35
|
32
|
95
|
135
|
67
|
48
|
56
|
40
|
53
|
48
|
1
|
|
E 5242/32 x 35/56/ 95
|
|
32
|
35
|
56
|
95
|
135
|
67
|
48
|
56
|
40
|
53
|
48
|
1
|
|
E 5242/32 x 35/56/120
|
|
32
|
35
|
56
|
120
|
185
|
67
|
48
|
56
|
40
|
53
|
48
|
1
|
|
E 5242/40 x 35/15/ 56
|
|
40
|
35
|
15
|
56
|
50
|
77
|
58
|
66
|
48
|
- |
58
|
2
|
|
E 5242/40 x 35/45/ 80
|
|
40
|
35
|
45
|
80
|
100
|
77
|
58
|
66
|
48
|
63
|
58
|
1
|
|
E 5242/40 x 35/45/ 95
|
|
40
|
35
|
45
|
95
|
130
|
77
|
58
|
66
|
48
|
63
|
58
|
1
|
|
E 5242/40 x 45/24/ 71
|
|
40
|
45
|
24
|
71
|
80
|
77
|
58
|
66
|
48
|
63
|
58
|
1
|
Details
Product description
- ≈ISO 9448 (DIN 9831)
Material
- 1.3505
- Aluminium
Application
- Lubricate with VLS 250
Documents
Data sheet E 5242
pdf
Selection guide guiding system
pdf
Overview comparison of guide bush types
pdf
Accessories
Recommended for you