E 5212
Ball guiding bush with collar and ball cage
Items 111
|
|
ADP
|
d2
|
l1
|
l2
|
l
|
x: maximum stroke
|
Tk: Pitch circle thread
|
Diameter
|
d3
|
d4
|
d6
|
d7
|
Type
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 5212/19 x 20/12/ 30
|
|
19
|
20
|
12
|
30
|
16
|
52
|
32
|
40
|
25
|
- |
32
|
2
|
|
E 5212/19 x 20/12/ 36
|
|
19
|
20
|
12
|
36
|
20
|
52
|
32
|
40
|
25
|
- |
32
|
2
|
|
E 5212/19 x 20/12/ 45
|
|
19
|
20
|
12
|
45
|
40
|
52
|
32
|
40
|
25
|
- |
32
|
2
|
|
E 5212/19 x 20/20/ 45
|
|
19
|
20
|
20
|
45
|
40
|
52
|
32
|
40
|
25
|
- |
32
|
2
|
|
E 5212/19 x 20/20/ 56
|
|
19
|
20
|
20
|
56
|
60
|
52
|
32
|
40
|
25
|
- |
32
|
2
|
|
E 5212/19 x 20/36/ 56
|
|
19
|
20
|
36
|
56
|
60
|
52
|
32
|
40
|
25
|
39
|
32
|
1
|
|
E 5212/19 x 20/36/ 71
|
|
19
|
20
|
36
|
71
|
90
|
52
|
32
|
40
|
25
|
39
|
32
|
1
|
|
E 5212/19 x 20/36/ 80
|
|
19
|
20
|
36
|
80
|
105
|
52
|
32
|
40
|
25
|
39
|
32
|
1
|
|
E 5212/20 x 20/12/ 30
|
|
20
|
20
|
12
|
30
|
16
|
52
|
32
|
40
|
26
|
- |
32
|
2
|
|
E 5212/20 x 20/12/ 36
|
|
20
|
20
|
12
|
36
|
20
|
52
|
32
|
40
|
26
|
- |
32
|
2
|
|
E 5212/20 x 20/12/ 45
|
|
20
|
20
|
12
|
45
|
40
|
52
|
32
|
40
|
26
|
- |
32
|
2
|
|
E 5212/20 x 20/20/ 45
|
|
20
|
20
|
20
|
45
|
40
|
52
|
32
|
40
|
26
|
- |
32
|
2
|
|
E 5212/20 x 20/20/ 56
|
|
20
|
20
|
20
|
56
|
60
|
52
|
32
|
40
|
26
|
- |
32
|
2
|
|
E 5212/20 x 20/36/ 56
|
|
20
|
20
|
36
|
56
|
60
|
52
|
32
|
40
|
26
|
39
|
32
|
1
|
|
E 5212/20 x 20/36/ 71
|
|
20
|
20
|
36
|
71
|
90
|
52
|
32
|
40
|
26
|
39
|
32
|
1
|
|
E 5212/20 x 20/36/ 80
|
|
20
|
20
|
36
|
80
|
105
|
52
|
32
|
40
|
26
|
39
|
32
|
1
|
|
E 5212/24 x 23/12/ 36
|
|
24
|
23
|
12
|
36
|
20
|
60
|
40
|
48
|
30
|
- |
40
|
2
|
|
E 5212/24 x 23/12/ 45
|
|
24
|
23
|
12
|
45
|
40
|
60
|
40
|
48
|
30
|
- |
40
|
2
|
|
E 5212/24 x 23/36/ 56
|
|
24
|
23
|
36
|
56
|
60
|
60
|
40
|
48
|
30
|
46
|
40
|
1
|
|
E 5212/24 x 23/36/ 71
|
|
24
|
23
|
36
|
71
|
90
|
60
|
40
|
48
|
30
|
46
|
40
|
1
|
|
E 5212/24 x 30/25/ 56
|
|
24
|
30
|
25
|
56
|
60
|
60
|
40
|
48
|
30
|
46
|
40
|
1
|
|
E 5212/24 x 30/25/ 71
|
|
24
|
30
|
25
|
71
|
90
|
60
|
40
|
48
|
30
|
46
|
40
|
1
|
|
E 5212/24 x 30/25/ 80
|
|
24
|
30
|
25
|
80
|
105
|
60
|
40
|
48
|
30
|
46
|
40
|
1
|
|
E 5212/24 x 30/50/ 80
|
|
24
|
30
|
50
|
80
|
105
|
60
|
40
|
48
|
30
|
46
|
40
|
1
|
|
E 5212/24 x 30/50/ 95
|
|
24
|
30
|
50
|
95
|
135
|
60
|
40
|
48
|
30
|
46
|
40
|
1
|
|
E 5212/25 x 23/12/ 36
|
|
25
|
23
|
12
|
36
|
20
|
60
|
40
|
48
|
31
|
- |
40
|
2
|
|
E 5212/25 x 23/12/ 45
|
|
25
|
23
|
12
|
45
|
40
|
60
|
40
|
48
|
31
|
- |
40
|
2
|
|
E 5212/25 x 23/36/ 56
|
|
25
|
23
|
36
|
56
|
60
|
60
|
40
|
48
|
31
|
46
|
40
|
1
|
|
E 5212/25 x 23/36/ 71
|
|
25
|
23
|
36
|
71
|
90
|
60
|
40
|
48
|
31
|
46
|
40
|
1
|
|
E 5212/25 x 30/25/ 56
|
|
25
|
30
|
25
|
56
|
60
|
60
|
40
|
48
|
31
|
46
|
40
|
1
|
Details
Product description
- ≈ISO 9448 (DIN 9831)
Material
- 1.3505
- Brass
Application
- Lubricate with VLS 250
Documents
Data sheet E 5212
pdf
Selection guide guiding system
pdf
Overview comparison of guide bush types
pdf
Accessories
Recommended for you