E 5160
Ball guiding bush with flange
Items 18
|
|
ADP
|
d2
|
l1
|
l2
|
l
|
M
|
Tk: Pitch circle thread
|
Diameter
|
b3
|
d3
|
l3
|
d4
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 5160/20 x 23/10
|
|
20
|
23
|
10
|
33
|
M 4
|
40
|
32
|
43
|
50
|
3
|
26
|
|
E 5160/20 x 23/15
|
|
20
|
23
|
15
|
38
|
M 4
|
40
|
32
|
43
|
50
|
3
|
26
|
|
E 5160/20 x 30/15
|
|
20
|
30
|
15
|
45
|
M 4
|
40
|
32
|
43
|
50
|
3
|
26
|
|
E 5160/20 x 40/15
|
|
20
|
40
|
15
|
55
|
M 4
|
40
|
32
|
43
|
50
|
3
|
26
|
|
E 5160/25 x 23/10
|
|
25
|
23
|
10
|
33
|
M 5
|
50
|
40
|
54.5
|
63
|
3
|
31
|
|
E 5160/25 x 23/15
|
|
25
|
23
|
15
|
38
|
M 5
|
50
|
40
|
54.5
|
63
|
3
|
31
|
|
E 5160/25 x 30/15
|
|
25
|
30
|
15
|
45
|
M 5
|
50
|
40
|
54.5
|
63
|
3
|
31
|
|
E 5160/25 x 30/25
|
|
25
|
30
|
25
|
55
|
M 5
|
50
|
40
|
54.5
|
63
|
3
|
31
|
|
E 5160/25 x 40/15
|
|
25
|
40
|
15
|
55
|
M 5
|
50
|
40
|
54.5
|
63
|
3
|
31
|
|
E 5160/32 x 30/15
|
|
32
|
30
|
15
|
45
|
M 5
|
58
|
48
|
64
|
72
|
4
|
40
|
|
E 5160/32 x 35/25
|
|
32
|
35
|
25
|
60
|
M 5
|
58
|
48
|
64
|
72
|
4
|
40
|
|
E 5160/40 x 30/25
|
|
40
|
30
|
25
|
55
|
M 6
|
70
|
58
|
75.5
|
85
|
5
|
48
|
|
E 5160/40 x 35/30
|
|
40
|
35
|
30
|
65
|
M 6
|
70
|
58
|
75.5
|
85
|
5
|
48
|
|
E 5160/40 x 45/30
|
|
40
|
45
|
30
|
75
|
M 6
|
70
|
58
|
75.5
|
85
|
5
|
48
|
|
E 5160/50 x 35/25
|
|
50
|
35
|
25
|
60
|
M 8
|
86
|
70
|
90
|
104
|
6
|
58
|
|
E 5160/50 x 45/42
|
|
50
|
45
|
42
|
87
|
M 8
|
86
|
70
|
90
|
104
|
6
|
58
|
|
E 5160/50 x 55/42
|
|
50
|
55
|
42
|
97
|
M 8
|
86
|
70
|
90
|
104
|
6
|
58
|
|
E 5160/63 x 45/42
|
|
63
|
45
|
42
|
87
|
M 8
|
100
|
85
|
106
|
120
|
6
|
71
|
Details
Product description
- ≈ISO 9448 (DIN 9831)
Material
- 1.3505 ≈62 HRC
Documents
Data sheet E 5160
pdf
Selection guide guiding system
pdf
Overview comparison of guide bush types
pdf
Accessories
Recommended for you