E 5124
Sliding guide bush, steel, with collar
Items 38
|
|
ADP
|
d2
|
l1
|
l2
|
Tk: Pitch circle thread
|
l
|
Diameter
|
d3
|
d6
|
d7
|
Type
|
Suitable retainer clips
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 5124/19 x 20/12
|
|
19
|
20
|
12
|
52
|
32
|
32
|
40
|
- |
32
|
2
|
E 5270/ 6/ 6
|
|
E 5124/19 x 20/20
|
|
19
|
20
|
20
|
52
|
40
|
32
|
40
|
- |
32
|
2
|
E 5270/ 6/ 6
|
|
E 5124/19 x 20/36
|
|
19
|
20
|
36
|
52
|
56
|
32
|
40
|
39
|
32
|
1
|
E 5270/ 6/ 6
|
|
E 5124/20 x 20/12
|
|
20
|
20
|
12
|
52
|
32
|
32
|
40
|
- |
32
|
2
|
E 5270/ 6/ 6
|
|
E 5124/20 x 20/20
|
|
20
|
20
|
20
|
52
|
40
|
32
|
40
|
- |
32
|
2
|
E 5270/ 6/ 6
|
|
E 5124/20 x 20/36
|
|
20
|
20
|
36
|
52
|
56
|
32
|
40
|
39
|
32
|
1
|
E 5270/ 6/ 6
|
|
E 5124/24 x 23/12
|
|
24
|
23
|
12
|
60
|
35
|
40
|
48
|
- |
40
|
2
|
E 5270/ 6/ 6
|
|
E 5124/24 x 23/36
|
|
24
|
23
|
36
|
60
|
59
|
40
|
48
|
46
|
40
|
1
|
E 5270/ 6/ 6
|
|
E 5124/24 x 30/50
|
|
24
|
30
|
50
|
60
|
80
|
40
|
48
|
46
|
40
|
1
|
E 5270/ 6/ 6
|
|
E 5124/25 x 23/12
|
|
25
|
23
|
12
|
60
|
35
|
40
|
48
|
- |
40
|
2
|
E 5270/ 6/ 6
|
|
E 5124/25 x 23/36
|
|
25
|
23
|
36
|
60
|
59
|
40
|
48
|
46
|
40
|
1
|
E 5270/ 6/ 6
|
|
E 5124/25 x 30/25
|
|
25
|
30
|
25
|
60
|
55
|
40
|
48
|
46
|
40
|
1
|
E 5270/ 6/ 6
|
|
E 5124/25 x 30/50
|
|
25
|
30
|
50
|
60
|
80
|
40
|
48
|
46
|
40
|
1
|
E 5270/ 6/ 6
|
|
E 5124/30 x 30/12
|
|
30
|
30
|
12
|
67
|
42
|
48
|
56
|
- |
48
|
2
|
E 5270/ 6/ 6
|
|
E 5124/30 x 30/45
|
|
30
|
30
|
45
|
67
|
75
|
48
|
56
|
53
|
48
|
1
|
E 5270/ 6/ 6
|
|
E 5124/30 x 35/56
|
|
30
|
35
|
56
|
67
|
91
|
48
|
56
|
53
|
48
|
1
|
E 5270/ 6/ 6
|
|
E 5124/32 x 30/12
|
|
32
|
30
|
12
|
67
|
42
|
48
|
56
|
- |
48
|
2
|
E 5270/ 6/ 6
|
|
E 5124/32 x 30/45
|
|
32
|
30
|
45
|
67
|
75
|
48
|
56
|
53
|
48
|
1
|
E 5270/ 6/ 6
|
|
E 5124/32 x 35/22
|
|
32
|
35
|
22
|
67
|
57
|
48
|
56
|
- |
48
|
2
|
E 5270/ 6/ 6
|
|
E 5124/32 x 35/32
|
|
32
|
35
|
32
|
67
|
67
|
48
|
56
|
53
|
48
|
1
|
E 5270/ 6/ 6
|
|
E 5124/32 x 35/56
|
|
32
|
35
|
56
|
67
|
91
|
48
|
56
|
53
|
48
|
1
|
E 5270/ 6/ 6
|
|
E 5124/38 x 35/15
|
|
38
|
35
|
15
|
77
|
50
|
58
|
66
|
- |
58
|
2
|
E 5270/ 6/ 6
|
|
E 5124/38 x 35/45
|
|
38
|
35
|
45
|
77
|
80
|
58
|
66
|
63
|
58
|
1
|
E 5270/ 6/ 6
|
|
E 5124/38 x 45/80
|
|
38
|
45
|
80
|
77
|
125
|
58
|
66
|
63
|
58
|
1
|
E 5270/ 6/ 6
|
|
E 5124/40 x 35/15
|
|
40
|
35
|
15
|
77
|
50
|
58
|
66
|
- |
58
|
2
|
E 5270/ 6/ 6
|
|
E 5124/40 x 35/45
|
|
40
|
35
|
45
|
77
|
80
|
58
|
66
|
63
|
58
|
1
|
E 5270/ 6/ 6
|
|
E 5124/40 x 45/24
|
|
40
|
45
|
24
|
77
|
69
|
58
|
66
|
- |
58
|
2
|
E 5270/ 6/ 6
|
|
E 5124/40 x 45/32
|
|
40
|
45
|
32
|
77
|
77
|
58
|
66
|
63
|
58
|
1
|
E 5270/ 6/ 6
|
|
E 5124/40 x 45/63
|
|
40
|
45
|
63
|
77
|
108
|
58
|
66
|
63
|
58
|
1
|
E 5270/ 6/ 6
|
|
E 5124/40 x 45/80
|
|
40
|
45
|
80
|
77
|
125
|
58
|
66
|
63
|
58
|
1
|
E 5270/ 6/ 6
|
Details
Product description
- ≈ISO 9448 (DIN 9831)
Material
- 1.7131 ≈60 HRC
Application
- Standard lubrication with VGS 180
Documents
Data sheet E 5124
pdf
Selection guide guiding system
pdf
Overview comparison of guide bush types
pdf
Accessories
Recommended for you