E 7050
Threaded-body cylinder with flange
Items 12
|
|
ADP
|
dk
|
Stroke
|
l
|
Diameter
|
l1
|
d2
|
d3
|
l3
|
d4
|
min. l4: minimum depth of the fitting diameter
|
d5
|
d6
|
l9
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 7050/ 16/ 16
|
|
16
|
16
|
59
|
10
|
6
|
M26 x 1,5
|
31
|
11
|
22
|
30
|
M 6
|
21
|
19
|
|
E 7050/ 20/ 10
|
|
20
|
10
|
50
|
12
|
7
|
M32 x 1,5
|
37
|
7
|
28
|
31
|
M 8
|
26
|
20
|
|
E 7050/ 20/ 20
|
|
20
|
20
|
60
|
12
|
7
|
M32 x 1,5
|
37
|
7
|
28
|
31
|
M 8
|
26
|
20
|
|
E 7050/ 20/ 30
|
|
20
|
30
|
70
|
12
|
7
|
M32 x 1,5
|
37
|
7
|
28
|
31
|
M 8
|
26
|
20
|
|
E 7050/ 25/ 10
|
|
25
|
10
|
60
|
16
|
7
|
M40 x 1,5
|
44
|
10
|
35
|
39
|
M10
|
33
|
25
|
|
E 7050/ 25/ 25
|
|
25
|
25
|
75
|
16
|
7
|
M40 x 1,5
|
44
|
10
|
35
|
39
|
M10
|
33
|
25
|
|
E 7050/ 25/ 50
|
|
25
|
50
|
100
|
16
|
7
|
M40 x 1,5
|
44
|
10
|
35
|
39
|
M10
|
33
|
25
|
|
E 7050/ 32/ 16
|
|
32
|
16
|
68
|
20
|
10
|
M50 x 1,5
|
54
|
12
|
44
|
44
|
M12
|
42
|
28
|
|
E 7050/ 32/ 32
|
|
32
|
32
|
84
|
20
|
10
|
M50 x 1,5
|
54
|
12
|
44
|
44
|
M12
|
42
|
28
|
|
E 7050/ 32/ 50
|
|
32
|
50
|
102
|
20
|
10
|
M50 x 1,5
|
54
|
12
|
44
|
44
|
M12
|
42
|
28
|
|
E 7050/ 40/ 20
|
|
40
|
20
|
80
|
25
|
12
|
M60 x 1.5
|
65
|
14
|
55
|
47
|
M16
|
53
|
30.5
|
|
E 7050/ 40/ 40
|
|
40
|
40
|
100
|
25
|
12
|
M60 x 1.5
|
65
|
14
|
55
|
47
|
M16
|
53
|
30.5
|
Details
Product description
- Maximum pressure: 250 bar
- Maximum temperature (oil): 180 °C
Material
- Steel with black oxide finish
Documents
Data sheet E 7050
pdf
Overview hydraulic components
pdf
Information product features
pdf
Technical information E 7000 - E 7050
pdf
Accessories
Recommended for you