E 7001
Compact cylinder with O-ring port
Items 31
|
|
ADP
|
dk
|
Stroke
|
b
|
h
|
l
|
M
|
d1
|
l1
|
d5
|
d9
|
|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 7001/ 16/ 16
|
|
16
|
16
|
60
|
35
|
56
|
M 6
|
10
|
6
|
M 6
|
4
|
|
E 7001/ 16/ 32
|
|
16
|
32
|
60
|
35
|
72
|
M 6
|
10
|
6
|
M 6
|
4
|
|
E 7001/ 16/ 50
|
|
16
|
50
|
60
|
35
|
90
|
M 6
|
10
|
6
|
M 6
|
4
|
|
E 7001/ 25/ 20
|
|
25
|
20
|
65
|
45
|
64
|
M 8
|
16
|
7
|
M10
|
4
|
|
E 7001/ 25/ 50
|
|
25
|
50
|
65
|
45
|
94
|
M 8
|
16
|
7
|
M10
|
4
|
|
E 7001/ 25/ 75
|
|
25
|
75
|
65
|
45
|
119
|
M 8
|
16
|
7
|
M10
|
4
|
|
E 7001/ 25/100
|
|
25
|
100
|
65
|
45
|
144
|
M 8
|
16
|
7
|
M10
|
4
|
|
E 7001/ 32/ 25
|
|
32
|
25
|
75
|
55
|
75
|
M10
|
20
|
10
|
M12
|
6
|
|
E 7001/ 32/ 50
|
|
32
|
50
|
75
|
55
|
100
|
M10
|
20
|
10
|
M12
|
6
|
|
E 7001/ 32/ 75
|
|
32
|
75
|
75
|
55
|
125
|
M10
|
20
|
10
|
M12
|
6
|
|
E 7001/ 32/100
|
|
32
|
100
|
75
|
55
|
150
|
M10
|
20
|
10
|
M12
|
6
|
|
E 7001/ 32/130
|
|
32
|
130
|
75
|
55
|
208
|
M10
|
20
|
10
|
M12
|
6
|
|
E 7001/ 40/ 25
|
|
40
|
25
|
85
|
63
|
79
|
M10
|
25
|
10
|
M16
|
6
|
|
E 7001/ 40/ 50
|
|
40
|
50
|
85
|
63
|
104
|
M10
|
25
|
10
|
M16
|
6
|
|
E 7001/ 40/ 75
|
|
40
|
75
|
85
|
63
|
129
|
M10
|
25
|
10
|
M16
|
6
|
|
E 7001/ 40/100
|
|
40
|
100
|
85
|
63
|
154
|
M10
|
25
|
10
|
M16
|
6
|
|
E 7001/ 40/130
|
|
40
|
130
|
85
|
63
|
219
|
M10
|
25
|
10
|
M16
|
6
|
|
E 7001/ 40/160
|
|
40
|
160
|
85
|
63
|
249
|
M10
|
25
|
10
|
M16
|
6
|
|
E 7001/ 50/ 25
|
|
50
|
25
|
100
|
75
|
90
|
M12
|
32
|
10
|
M20
|
6
|
|
E 7001/ 50/ 50
|
|
50
|
50
|
100
|
75
|
115
|
M12
|
32
|
10
|
M20
|
6
|
|
E 7001/ 50/ 75
|
|
50
|
75
|
100
|
75
|
140
|
M12
|
32
|
10
|
M20
|
6
|
|
E 7001/ 50/100
|
|
50
|
100
|
100
|
75
|
165
|
M12
|
32
|
10
|
M20
|
6
|
|
E 7001/ 50/130
|
|
50
|
130
|
100
|
75
|
227
|
M12
|
32
|
10
|
M20
|
6
|
|
E 7001/ 50/160
|
|
50
|
160
|
100
|
75
|
257
|
M12
|
32
|
10
|
M20
|
6
|
|
E 7001/ 50/200
|
|
50
|
200
|
100
|
75
|
297
|
M12
|
32
|
10
|
M20
|
6
|
|
E 7001/ 63/ 25
|
|
63
|
25
|
125
|
75
|
97
|
M16
|
40
|
14
|
M27
|
6
|
|
E 7001/ 63/ 50
|
|
63
|
50
|
125
|
95
|
122
|
M16
|
40
|
14
|
M27
|
6
|
|
E 7001/ 63/ 75
|
|
63
|
75
|
125
|
95
|
147
|
M16
|
40
|
14
|
M27
|
6
|
|
E 7001/ 63/100
|
|
63
|
100
|
125
|
95
|
172
|
M16
|
40
|
14
|
M27
|
6
|
|
E 7001/ 63/130
|
|
63
|
130
|
125
|
95
|
242
|
M16
|
40
|
14
|
M27
|
6
|
Details
Product description
- Maximum pressure: 500 bar (stroke ≤100)
- Maximum pressure: 320 bar (stroke >100)
Material
- Steel with black oxide finish
Documents
Data sheet E 7001
pdf
Overview hydraulic components
pdf
Information product features
pdf
Technical information E 7000 - E 7050
pdf
Accessories
Recommended for you