E 6700
Thermocouple with bayonet fitting
Items 2
|
|
ADP
|
d1
|
d2
|
l
|
l1
|
l2
|
|---|---|---|---|---|---|---|
|
E 6700/ 6/12/2000
|
|
6
|
12
|
2000
|
12
|
195
|
|
E 6700/ 8/12/2000
|
|
8
|
12
|
2000
|
12
|
195
|
Details
Product description
- Maximum temperature: 400 °C
Material
- Thermocouple type J (Fe-CuNi DIN EN 60584, class 1)
Documents
Accessories
Recommended for you