Items 6

ADP
d1
d2
E
Nm [Nm]
SW
l1
l2
E 27421/20/ 5
M20 x 1,5
5- 9
26.5
4.5
24
27
9
E 27421/20/10
M20 x 1,5
10-14
30
4.5
27
28
9
E 27421/25/ 9
M25 x 1,5
9-16
36.5
5
33
31
11
E 27421/25/13
M25 x 1,5
13-18
36.5
5
33
31
11
E 27421/32/13
M32 x 1,5
13-20
47
6.5
42
39
11.5
E 27421/32/18
M32 x 1,5
18-25
47
6.5
42
39
11.5

Details

Product description

  • Protection class IP 68
  • Maximum temperature: 100 °C

Material

  • PA

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.