E 2730
Cable housing, cover with cut-out
Items 18
|
|
ADP
|
b
|
l
|
Poles
|
Type: connector type E 2700, E 2702
|
A
|
h
|
b1
|
d1
|
l1
|
h2
|
b3
|
l3
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 2730/ 64x 98/10Ax1
|
|
64
|
98
|
10
|
A
|
1
|
36
|
17.5
|
M 3
|
70
|
26
|
24
|
57
|
|
E 2730/ 80x125/10Ax2
|
|
80
|
125
|
10
|
A
|
2
|
57
|
17.5
|
M 3
|
70
|
42
|
24
|
57
|
|
E 2730/ 80x125/16Ax1
|
|
80
|
125
|
16
|
A
|
1
|
57
|
17.5
|
M 3
|
86
|
42
|
24
|
73
|
|
E 2730/ 80x125/16Ax2
|
|
80
|
125
|
16
|
A
|
2
|
57
|
17.5
|
M 3
|
86
|
42
|
24
|
73
|
|
E 2730/ 80x250/16Ax4
|
|
80
|
250
|
16
|
A
|
4
|
57
|
17.5
|
M 3
|
86
|
42
|
24
|
73
|
|
E 2730/ 80x125/32Ax1
|
|
80
|
125
|
32
|
A
|
1
|
57
|
42
|
M 4
|
92
|
42
|
48
|
73
|
|
E 2730/ 80x250/32Ax2
|
|
80
|
250
|
32
|
A
|
2
|
57
|
42
|
M 4
|
92
|
42
|
48
|
73
|
|
E 2730/120x360/32Ax4
|
|
120
|
360
|
32
|
A
|
4
|
81
|
42
|
M 4
|
92
|
61
|
48
|
73
|
|
E 2730/ 64x 98/ 6Bx1
|
|
64
|
98
|
6
|
B
|
1
|
36
|
32
|
M 4
|
70
|
26
|
35
|
48
|
|
E 2730/ 64x150/10Bx1
|
|
64
|
150
|
10
|
B
|
1
|
36
|
32
|
M 4
|
83
|
26
|
35
|
60
|
|
E 2730/ 80x250/10Bx2
|
|
80
|
250
|
10
|
B
|
2
|
57
|
32
|
M 4
|
83
|
42
|
35
|
60
|
|
E 2730/ 80x125/16Bx1
|
|
80
|
125
|
16
|
B
|
1
|
57
|
32
|
M 4
|
103
|
42
|
35
|
82
|
|
E 2730/120x220/16Bx2
|
|
120
|
220
|
16
|
B
|
2
|
81
|
32
|
M 4
|
103
|
61
|
35
|
82
|
|
E 2730/160x260/16Bx4
|
|
160
|
260
|
16
|
B
|
4
|
91
|
32
|
M 4
|
103
|
71
|
35
|
82
|
|
E 2730/ 64x185/24Bx1
|
|
64
|
185
|
24
|
B
|
1
|
34
|
32
|
M 4
|
130
|
25
|
35
|
108
|
|
E 2730/ 80x175/24Bx1
|
|
80
|
175
|
24
|
B
|
1
|
57
|
32
|
M 4
|
130
|
42
|
35
|
108
|
|
E 2730/120x220/24Bx2
|
|
120
|
220
|
24
|
B
|
2
|
81
|
32
|
M 4
|
130
|
61
|
35
|
108
|
|
E 2730/160x260/24Bx4
|
|
160
|
260
|
24
|
B
|
4
|
91
|
32
|
M 4
|
130
|
71
|
35
|
108
|
Details
Material
- Powder coated die-cast aluminium