E 2720
Sleeve housing for double locking latch
Items 4
| |
ADP
|
Poles
|
Type: connector type E 2700, E 2702
|
Style
|
b
|
h
|
l
|
b1
|
d1
|
|---|---|---|---|---|---|---|---|---|---|
|
E 2720/32A/H
|
|
32
|
A
|
H
|
70
|
78.5
|
82
|
56
|
M32 x 1.5
|
|
E 2720/10B/N
|
|
10
|
B
|
N
|
57
|
58.5
|
72.5
|
43
|
M25 x 1.5
|
|
E 2720/16B/H
|
|
16
|
B
|
H
|
57
|
76
|
93.5
|
43
|
M32 x 1.5
|
|
E 2720/24B/H
|
|
24
|
B
|
H
|
57
|
76
|
120
|
43
|
M32 x 1.5
|
Details
Product description
- Maximum temperature: 125 °C
Material
- Die-cast aluminium
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in now