E 2716
Connector housing with single locking latch and cap
Items 8
|
|
ADP
|
Poles
|
Type: connector type E 2700, E 2702
|
b
|
h
|
l
|
b1
|
d1
|
h1
|
l1
|
b4
|
b5
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 2716/ 3A
|
|
3
|
A
|
40
|
23
|
28
|
30
|
3.2
|
3
|
- |
17
|
16
|
|
E 2716/ 4A
|
|
4
|
A
|
40
|
23
|
28
|
30
|
3.2
|
3
|
- |
17
|
16
|
|
E 2716/10A
|
|
10
|
A
|
30
|
26
|
81
|
17.5
|
3.4
|
4.5
|
70
|
22
|
23
|
|
E 2716/16A
|
|
16
|
A
|
30
|
26
|
96
|
17.5
|
3.4
|
4.5
|
86
|
22
|
23
|
|
E 2716/ 6B
|
|
6
|
B
|
43
|
29
|
80
|
32
|
4.4
|
5.3
|
70
|
23
|
28
|
|
E 2716/10B
|
|
10
|
B
|
43
|
29
|
93
|
32
|
4.4
|
5.3
|
83
|
23
|
28
|
|
E 2716/16B
|
|
16
|
B
|
43
|
29
|
113
|
32
|
4.4
|
5.3
|
103
|
23
|
28
|
|
E 2716/24B
|
|
24
|
B
|
43
|
29
|
140
|
32
|
4.4
|
5.3
|
130
|
23
|
28
|
Details
Product description
- Maximum temperature: 125 °C
Material
- Powder coated die-cast aluminium