E 2713
Socket housing with single locking latch
Items 10
| |
ADP
|
h
|
Poles
|
Type: connector type E 2700, E 2702
|
b
|
l
|
M: thread available on one or both sides
|
b1
|
d1
|
h1
|
l1
|
b4
|
l4
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 2713/52/10A
|
|
52
|
10
|
A
|
50
|
74.5
|
1x M25x1.5
|
40
|
4.5
|
4
|
48
|
12
|
11
|
|
E 2713/57/16A
|
|
57
|
16
|
A
|
50
|
95
|
1x M25x1.5
|
40
|
4.5
|
4
|
64
|
12
|
15
|
|
E 2713/52/ 6B
|
|
52
|
6
|
B
|
52
|
82
|
1x M20x1.5
|
40
|
5.5
|
4
|
70
|
18
|
- |
|
E 2713/74/ 6B
|
|
74
|
6
|
B
|
57
|
82
|
2x M25x1.5
|
45
|
5.5
|
4
|
70
|
16
|
- |
|
E 2713/54/10B
|
|
54
|
10
|
B
|
52
|
94
|
1x M20x1.5
|
40
|
5.5
|
4
|
82
|
18
|
- |
|
E 2713/81/10B
|
|
81
|
10
|
B
|
57
|
94
|
2x M25x1.5
|
45
|
5.5
|
4
|
82
|
16
|
- |
|
E 2713/56/16B
|
|
56
|
16
|
B
|
57
|
117
|
1x M25x1.5
|
45
|
5.5
|
4
|
105
|
18
|
- |
|
E 2713/81/16B
|
|
81
|
16
|
B
|
57
|
117
|
2x M25x1.5
|
45
|
5.5
|
4
|
105
|
16
|
- |
|
E 2713/56/24B
|
|
56
|
24
|
B
|
57
|
144
|
1x M25x1.5
|
45
|
5.5
|
4
|
132
|
16
|
- |
|
E 2713/81/24B
|
|
81
|
24
|
B
|
57
|
144
|
2x M32x1.5
|
45
|
5.5
|
4
|
132
|
16
|
- |
Details
Product description
- Maximum temperature: 125 °C
Material
- Powder coated die-cast aluminium
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in now