E 2710
Connector housing with double locking latch
Items 4
|
|
ADP
|
Poles
|
Type: connector type E 2700, E 2702
|
b
|
h
|
l
|
b1
|
h1
|
l1
|
b4
|
l4
|
|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 2710/32A
|
|
32
|
A
|
56
|
29
|
102
|
42
|
4.5
|
92
|
69
|
10
|
|
E 2710/10B
|
|
10
|
B
|
43
|
29
|
93
|
32
|
5
|
83
|
57
|
13
|
|
E 2710/16B
|
|
16
|
B
|
43
|
29
|
113
|
32
|
5
|
103
|
57
|
13
|
|
E 2710/24B
|
|
24
|
B
|
43
|
29
|
140
|
32
|
5
|
130
|
57
|
13
|
Details
Product description
- Maximum temperature: 125 °C
Material
- Powder coated die-cast aluminium