E 1538
System compression spring, heavy load, red, round wire
Items 8
|
|
ADP
|
d2
|
Lo
|
c: spring rate (load increase per mm spring displacement)
|
F1
[N]
|
S1
|
F2
[N]
|
S2
|
Fn
[N]
|
Sn
|
Diameter
|
d4
|
Pieces per packing unit
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 1538/ 6 x 16
|
|
6
|
16
|
12.74
|
40.77
|
3.2
|
50.96
|
4
|
61.2
|
4.8
|
4
|
1
|
10
|
|
E 1538/ 6 x 25
|
|
6
|
25
|
7.74
|
38.68
|
5
|
48.34
|
6.3
|
58
|
7.5
|
4
|
1
|
10
|
|
E 1538/ 6 x 38
|
|
6
|
38
|
4.91
|
37.32
|
7.6
|
46.64
|
9.5
|
56
|
11.4
|
4
|
1
|
10
|
|
E 1538/ 6 x 51
|
|
6
|
51
|
3.67
|
37.45
|
10.2
|
46.81
|
12.8
|
56.2
|
15.3
|
4
|
1
|
10
|
|
E 1538/ 8 x 16
|
|
8
|
16
|
12.51
|
40.04
|
3.2
|
50.04
|
4
|
60.1
|
4.8
|
5.6
|
1.2
|
10
|
|
E 1538/ 8 x 25
|
|
8
|
25
|
6.90
|
34.48
|
5
|
43.1
|
6.3
|
51.7
|
7.5
|
5.6
|
1.2
|
10
|
|
E 1538/ 8 x 38
|
|
8
|
38
|
5.05
|
38.37
|
7.6
|
47.96
|
9.5
|
57.6
|
11.4
|
5.6
|
1.2
|
10
|
|
E 1538/ 8 x 51
|
|
8
|
51
|
4.00
|
40.75
|
10.2
|
50.94
|
12.8
|
61.1
|
15.3
|
5.6
|
1.2
|
10
|
Details
Product description
- Maximum temperature: 250 °C