E 1537
System compression spring, medium load, blue, round wire
Items 8
|
|
ADP
|
d2
|
Lo
|
c: spring rate (load increase per mm spring displacement)
|
F1
[N]
|
S1
|
F2
[N]
|
S2
|
Fn
[N]
|
Sn
|
Diameter
|
d4
|
Pieces per packing unit
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 1537/ 6 x 16
|
|
6
|
16
|
4.70
|
22.58
|
4.8
|
26.34
|
5.6
|
30.1
|
6.4
|
4.4
|
0.8
|
10
|
|
E 1537/ 6 x 25
|
|
6
|
25
|
2.85
|
21.37
|
7.5
|
24.93
|
8.8
|
28.5
|
10
|
4.4
|
0.8
|
10
|
|
E 1537/ 6 x 38
|
|
6
|
38
|
1.84
|
21
|
11.4
|
24.49
|
13.3
|
28
|
15.2
|
4.4
|
0.8
|
10
|
|
E 1537/ 6 x 51
|
|
6
|
51
|
1.47
|
22.44
|
15.3
|
26.18
|
17.9
|
29.9
|
20.4
|
4.4
|
0.8
|
10
|
|
E 1537/ 8 x 16
|
|
8
|
16
|
5.38
|
25.81
|
4.8
|
30.11
|
5.6
|
34.4
|
6.4
|
6
|
1
|
10
|
|
E 1537/ 8 x 25
|
|
8
|
25
|
3.64
|
27.3
|
7.5
|
31.85
|
8.8
|
36.4
|
10
|
6
|
1
|
10
|
|
E 1537/ 8 x 38
|
|
8
|
38
|
2.41
|
27.51
|
11.4
|
32.1
|
13.3
|
36.7
|
15.2
|
6
|
1
|
10
|
|
E 1537/ 8 x 51
|
|
8
|
51
|
1.91
|
29.16
|
15.3
|
34.01
|
17.9
|
38.9
|
20.4
|
6
|
1
|
10
|
Details
Product description
- Maximum temperature: 250 °C